• Special Screws (Bolts)
  • Compact and Space-Saving

SSHT-M5-SD-UT

Socket Head Cap Screws with Ultra Low Small Head - Titanium

  • Space
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Slim
  • LowOutgas
  • Decoration

Dimension Drawing

SSHT-SD-UTSocket Head Cap Screws with Ultra Low Small Head - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Tightening
Torque*1 (N・m)
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSHT-M5-10-SD-UT M5 0.8 10 8 1.5 3 3 2.5 0.6 14.76 CAD Cart
SSHT-M5-12-SD-UT M5 0.8 12 8 1.5 3 3 2.5 0.75 15.28 CAD Cart
SSHT-M5-16-SD-UT M5 0.8 16 8 1.5 3 3 2.5 1 17.16 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHT-SD-UT
Main Body TW340 (Grade 2 Titanium)

Application

Reducing the size and weight of equipment and devices
Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.
FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • Pure titanium hex socket head cap screws with special low profile small heads.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws with ultra low heads.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SSHT-SD-UTSocket Head Cap Screws with Ultra Low Small Head - Titanium


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSHT-SD-UTSocket Head Cap Screws with Ultra Low Small Head - Titanium

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SSHT-M3-SD-UT 5 5.03
SSHT-M4-SD-UT 6 8.78
SSHT-M5-SD-UT 8 14.2
SSHT-M6-SD-UT 9 20.1

Related Services

Product List

Click here to see SSHT-SD-UT

Click here to see Compact and Space-Saving