• Special Screws (Bolts)
  • Compact and Space-Saving

SSHS-M10

Socket Head Cap Screws with Ultra Low Profile

  • Space
  • Decoration

Dimension Drawing

SSHSSocket Head Cap Screws with Ultra Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10
L
All
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SSHS-M10-10 M10 1.5 10 16 1.5 5 6 25 10 4.6 45.61 CAD Cart
SSHS-M10-12 M10 1.5 12 16 1.5 5 6 25 10 5.6 40.65 CAD Cart
SSHS-M10-16 M10 1.5 16 16 1.5 5 6 25 10 7.6 36.99 CAD Cart
SSHS-M10-20 M10 1.5 20 16 1.5 5 6 25 10 9.6 37.72 CAD Cart
SSHS-M10-25 M10 1.5 25 16 1.5 5 6 25 10 12 41.18 CAD Cart
SSHS-M10-30 M10 1.5 30 16 1.5 5 6 25 10 15 45.61 CAD Cart

*: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with special low profile made of stainless steel.
  • The head height for all screws is 1.5 mm or less. Intended for reducing the size of devices and applications with limited overhead space.
  • The following two types of stainless materials are available as standard.
    SSHS----SUSXM7(S.S. grade:A2)
    SSHL----SUS316L
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • SSHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SSHS-UCL
  • To distinguish from SSHS, SSHL has a cup point tip.

SSHSSocket Head Cap Screws with Ultra Low Profile


Related Services

Product List

Click here to see SSHS

Click here to see Compact and Space-Saving