Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M4-6 | M4 | 0.7 | 6 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.1 | 26.59 | CAD | Cart |
| SLHS-M4-8 | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.3 | 29.23 | CAD | Cart |
| SLHS-M4-10 | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.4 | 29.23 | CAD | Cart |
| SLHS-M4-12 | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.6 | 29.23 | CAD | Cart |
| SLHS-M4-16 | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.9 | 36.73 | CAD | Cart |
| SLHS-M4-20 | M4 | 0.7 | 20 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 2.3 | 36.73 | CAD | Cart |
| SLHS-M4-25 | M4 | 0.7 | 25 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 2.8 | 43.39 | CAD | Cart |
●The hexagonal width across flat of SLHS-M10 has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLHS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 or more |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
- SLHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SLHS-UCL
- Conforms to DIN 7984.






