Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
QTY (Piece) |
M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| SCX-M3-5-C | 70.59 | CAD | Cart | M3 | 0.5 | 5 | 5.5 | 3 | 2 | 0.34 |
| SCX-M3-6-C | 71.54 | CAD | Cart | M3 | 0.5 | 6 | 5.5 | 3 | 2 | 0.36 |
| SCX-M3-8-C | 72.08 | CAD | Cart | M3 | 0.5 | 8 | 5.5 | 3 | 2 | 0.4 |
| SCX-M3-10-C | 75.37 | CAD | Cart | M3 | 0.5 | 10 | 5.5 | 3 | 2 | 0.44 |
| SCX-M4-5-C | 71.54 | CAD | Cart | M4 | 0.7 | 5 | 7 | 4 | 2.5 | 0.71 |
| SCX-M4-6-C | 72.08 | CAD | Cart | M4 | 0.7 | 6 | 7 | 4 | 2.5 | 0.75 |
| SCX-M4-8-C | 75.37 | CAD | Cart | M4 | 0.7 | 8 | 7 | 4 | 2.5 | 0.83 |
| SCX-M4-10-C | 78.85 | CAD | Cart | M4 | 0.7 | 10 | 7 | 4 | 2.5 | 0.9 |
| SCX-M4-12-C | 83.24 | CAD | Cart | M4 | 0.7 | 12 | 7 | 4 | 2.5 | 0.98 |
| SCX-M4-16-C | 87.11 | CAD | Cart | M4 | 0.7 | 16 | 7 | 4 | 2.5 | 1.1 |
| SCX-M4-20-C | 98.70 | CAD | Cart | M4 | 0.7 | 20 | 7 | 4 | 2.5 | 1.3 |
| SCX-M4-25-C | 106.21 | CAD | Cart | M4 | 0.7 | 25 | 7 | 4 | 2.5 | 1.6 |
| SCX-M5-8-C | 78.85 | CAD | Cart | M5 | 0.8 | 8 | 8.5 | 5 | 3 | 1.2 |
| SCX-M5-10-C | 83.24 | CAD | Cart | M5 | 0.8 | 10 | 8.5 | 5 | 3 | 1.4 |
| SCX-M5-12-C | 87.11 | CAD | Cart | M5 | 0.8 | 12 | 8.5 | 5 | 3 | 1.5 |
| SCX-M5-16-C | 90.68 | CAD | Cart | M5 | 0.8 | 16 | 8.5 | 5 | 3 | 1.7 |
| SCX-M5-20-C | 102.10 | CAD | Cart | M5 | 0.8 | 20 | 8.5 | 5 | 3 | 2 |
| SCX-M5-25-C | 113.04 | CAD | Cart | M5 | 0.8 | 25 | 8.5 | 5 | 3 | 2.4 |
| SCX-M5-30-C | 118.49 | CAD | Cart | M5 | 0.8 | 30 | 8.5 | 5 | 3 | 2.8 |
| SCX-M6-10-C | 90.68 | CAD | Cart | M6 | 1 | 10 | 10 | 6 | 4 | 2.4 |
| SCX-M6-12-C | 95.07 | CAD | Cart | M6 | 1 | 12 | 10 | 6 | 4 | 2.5 |
| SCX-M6-16-C | 102.10 | CAD | Cart | M6 | 1 | 16 | 10 | 6 | 4 | 2.9 |
| SCX-M6-20-C | 113.04 | CAD | Cart | M6 | 1 | 20 | 10 | 6 | 4 | 3.3 |
| SCX-M6-25-C | 114.89 | CAD | Cart | M6 | 1 | 25 | 10 | 6 | 4 | 3.8 |
| SCX-M6-30-C | 121.07 | CAD | Cart | M6 | 1 | 30 | 10 | 6 | 4 | 4.2 |
| SCX-M8-12-C | 102.10 | CAD | Cart | M8 | 1.25 | 12 | 13 | 8 | 5 | 5.5 |
| SCX-M8-16-C | 108.42 | CAD | Cart | M8 | 1.25 | 16 | 13 | 8 | 5 | 6.1 |
| SCX-M8-20-C | 114.89 | CAD | Cart | M8 | 1.25 | 20 | 13 | 8 | 5 | 6.7 |
| SCX-M8-25-C | 121.07 | CAD | Cart | M8 | 1.25 | 25 | 13 | 8 | 5 | 7.5 |
| SCX-M8-30-C | 124.77 | CAD | Cart | M8 | 1.25 | 30 | 13 | 8 | 5 | 8.5 |
| SCX-M10-12-C | 108.42 | CAD | Cart | M10 | 1.5 | 12 | 16 | 10 | 6 | 9.5 |
| SCX-M10-16-C | 113.04 | CAD | Cart | M10 | 1.5 | 16 | 16 | 10 | 6 | 10 |
| SCX-M10-20-C | 121.07 | CAD | Cart | M10 | 1.5 | 20 | 16 | 10 | 6 | 11 |
| SCX-M10-25-C | 124.77 | CAD | Cart | M10 | 1.5 | 25 | 16 | 10 | 6 | 13 |
| SCX-M10-30-C | 128.43 | CAD | Cart | M10 | 1.5 | 30 | 16 | 10 | 6 | 14 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SCX-C | SCX-H | |
|---|---|---|
| Main Body | Al2O3(99.5% Alumina) | Al2O3(99.5% Alumina) |
Application
FPD production equipment, semiconductor devices, printed circuit board etching devices,metallic surface treatment equipment and facilities, and chemical plants
Characteristics
- Ceramic made from 99.5% high-purity alumina.
- Usable continually at 1500°C.
-
Types can be selected by the end symbol of the part number.
SCX-C----Socket Head Cap Screws
SCX-H----Hex Head Screws - Excellent heat resistance, chemical resistance, and electrical insulation.
- The properties of ceramic screws⇒The Properties of Ceramic Screws
- Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.

Precautions for Use
- When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommended torque is 50% of the torsional torque.
| M | Torsional Torque(N・m) |
|---|---|
| M3 | 0.04 |
| M4 | 0.05 |
| M5 | 0.10 |
| M6 | 0.15 |
| M8 | 0.30 |
| M10 | 0.50 |
Values in chart are for reference only. They are not guaranteed values.
- Ceramic screws may be damaged by impact. Takecare when handling these screws.
- Because a cumulative pitch difference is created when ceramic screws are manufactured, use them with SCX-N ceramic nuts.