Specs/CAD
Unit : mm
| Part Number | R(PT) Normal of Thread | D1*1 | k | L | B | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SFT-0.5-PS | R1/16 | 7.723 | 0.45 | 6 | 4 | 3 | 10 | 2 | 18.21 | CAD | Cart |
| SFT-1-PS | R1/8 | 9.728 | 0.45 | 7 | 5 | 3.5 | 10 | 3 | 11.61 | CAD | Cart |
| SFT-2-PS | R1/4 | 13.157 | 0.7 | 8.9 | 6 | 4.5 | 10 | 6 | 15.89 | CAD | Cart |
| SFT-3-PS | R3/8 | 16.662 | 0.7 | 10 | 8 | 5 | 10 | 11 | 22.05 | CAD | Cart |
| SFT-4-PS | R1/2 | 20.955 | 0.9 | 12 | 10 | 6 | 5 | 21 | 15.89 | CAD | Cart |
Material/Finish
| SFT-PS | |
|---|---|
| Main Body | SCM435(Hardness 32-42 HRC) Ferrosoferric Oxide Coating(Black) |
Application
Hydraulic equipment, pneumatic machinery and equipment, and general industrial machinesCharacteristics
- Sinking type Pipe Taper Screw Plugs
- SFT-PS and SFTS-PS are precoated seal types which do not require sealing tape or sealant. This dramatically reduces work time. The sealing effect is also excellent.
- Precoated seals have excellent resistance to oil, gasoline, water, and heat.