NBK logo

  • Special Screws
  • Plugs

Hex Socket Head Parallel Screw Plugs

SFP

Dimension Drawing

SFPHex Socket Head Parallel Screw Plugs寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M12
M14
M16
M18
M20
M22
M24
M27
M30
M33
M36

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch L B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SFP-M12 M12 1.5 10 6 10 5 10.59 CAD Cart
SFP-M14 M14 1.5 10 6 10 8 12.07 CAD Cart
SFP-M16 M16 1.5 10 8 10 10 12.38 CAD Cart
SFP-M18 M18 1.5 10 10 5 12 8.09 CAD Cart
SFP-M20 M20 1.5 12 10 5 20 8.58 CAD Cart
SFP-M22 M22 1.5 12 12 5 23 8.74 CAD Cart
SFP-M24 M24 1.5 12 14 5 27 10.86 CAD Cart
SFP-M27 M27 1.5 12 14 5 37 13.55 CAD Cart
SFP-M30 M30 1.5 12 17 5 44 15.42 CAD Cart
SFP-M33 M33 1.5 12 17 5 55 17.30 CAD Cart
SFP-M36 M36 1.5 18 17 1 107 7.13 CAD Cart
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
SFP
Main Body S45C (Hardness: 34 - 43 HRC)
Ferrosoferric Oxide Film (Black)

Application

Spring holders and load adjusters, Hydraulic equipment,
pneumatic machinery and equipment, and general industrial machines

Characteristics

  • For applications such as compression spring holders and oil injection opening covers.

Usage Example

SFPHex Socket Head Parallel Screw Plugs


Product List

Click here to see Plugs

Click here to see Special Screws