Specs/CAD
Unit : mm
Part Number | M Nominal of Thread |
Coarse/Fine | Pitch | L | D1 | L1 | B | t | O-ring No. |
Recommended Torque (N・m) |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SFMS-M5 | M5 | Coarse | 0.8 | 6.5 | 12 | 3.5 | 2.5 | 2 | P7 | 3 | 3.1 | 12.57 | CAD | Cart |
SFMS-M6 | M6 | Coarse | 1 | 7 | 13 | 3.5 | 3 | 2.5 | P8 | 5 | 3.6 | 12.57 | CAD | Cart |
SFMS-M8 | M8 | Fine | 1 | 7 | 16 | 4 | 5 | 3.5 | P10 | 10.9 | 6.6 | 11.86 | CAD | Cart |
SFMS-M8-CS | M8 | Coarse | 1.25 | 8 | 16 | 4 | 4 | 3.5 | P10 | 10.9 | 7.1 | 12.91 | CAD | Cart |
SFMS-M10 | M10 | Fine | 1 | 8 | 19.5 | 4 | 5 | 4 | P12.5 | 13.7 | 11 | 13.37 | CAD | Cart |
SFMS-M10-CS | M10 | Coarse | 1.5 | 9 | 19.5 | 4 | 4 | 4 | P12.5 | 13.7 | 11 | 14.41 | CAD | Cart |
SFMS-M12 | M12 | Fine | 1.5 | 12 | 21 | 4 | 6 | 5 | P14 | 19.2 | 16 | 14.69 | CAD | Cart |
SFMS-M14 | M14 | Fine | 1.5 | 12 | 23 | 4 | 6 | 5 | P16 | 27.4 | 21 | 15.92 | CAD | Cart |
SFMS-M16 | M16 | Fine | 1.5 | 12 | 25 | 4 | 8 | 6 | P18 | 44.5 | 25 | 17.26 | CAD | Cart |
SFMS-M18 | M18 | Fine | 1.5 | 12 | 27 | 4 | 8 | 6 | P20 | 54.9 | 32 | 18.79 | CAD | Cart |
SFMS-M20 | M20 | Fine | 1.5 | 14 | 32.5 | 5 | 10 | 6.5 | P22.4 | 78.9 | 50 | 22.66 | CAD | Cart |
SFMS-M22 | M22 | Fine | 1.5 | 14 | 35 | 5 | 10 | 6.5 | P25 | 96.1 | 61 | 24.15 | CAD | Cart |
SFMS-M24 | M24 | Fine | 1.5 | 14 | 38 | 5 | 12 | 7.5 | P28 | 141 | 68 | 26.09 | CAD | Cart |
SFMS-M27 | M27 | Fine | 2 | 16 | 40 | 5 | 12 | 7.5 | P30 | 172 | 94 | 36.30 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SFMS | |
---|---|
Main Body | SUS304 |
O-Ring | Fluoro-rubber (Type 4 D of JIS B 2401) |
Application
Hydraulic equipment / Pneumatic machinery and equipment / General industrial machinesCharacteristics
- Because an O-ring is included, grooving is not required on the surface surrounding the female screw.
- Because this is a parallel thread, strain on the female screw like a tightened taper thread does not occur. It is suitable for hydraulic equipment/pneumatic devices that are often mounted and removed.
- For the stainless steel SFMS, metric screw threads and parallel pipe threads are standardized.