• Special Screws
  • Plastic Screws

SPE-W

Plastic Screw - Hex Nuts / Washers - PEEK

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-WPlastic Screw - Hex Nuts / Washers - PEEK寸法図

Specs/CAD

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-2-W 2.1 4 0.5 20 0.0059 4.63 CAD Cart
SPE-2.6-W 2.7 6 0.5 20 0.015 6.64 CAD Cart
SPE-3-W 3.2 7 0.5 20 0.02 8.38 CAD Cart
SPE-4-W 4.3 9 0.8 20 0.051 9.24 CAD Cart
SPE-5-W 5.3 10 1 20 0.073 11.87 CAD Cart
SPE-6-W 6.4 12.5 1.6 10 0.19 6.94 CAD Cart
SPE-8-W 8.4 17 1.6 5 0.36 8.82 CAD Cart
SPE-10-W 10.5 21 2 5 0.68 10.34 CAD Cart

Related Services

Material/Finish

SPE-W
Main body PEEK/Light Brown
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed circuit board etching devices, metallic surface treatment equipment and facilities, chemical plants, transformers, electrical and electronic equipment, hot water pumps, and chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read