• Special Screws
  • Lightweight

SPA-P

Plastic Screw - Cross Recessed Pan Head Machine Screws - RENY

  • High strength

Dimension Drawing

SPA-PPlastic Screw - Cross Recessed Pan Head Machine Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.7
M2.6
M2
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
3
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPA-M1.7-4-P M1.7 0.35 4 2.5 0.5 98 0.041 50 0.011 11.51 CAD Cart
SPA-M2.6-4-P M2.6 0.45 4 4.5 1.7 611 0.22 50 0.077 7.26 CAD Cart
SPA-M2.6-5-P M2.6 0.45 5 4.5 1.7 611 0.22 50 0.083 7.26 CAD Cart
SPA-M2.6-6-P M2.6 0.45 6 4.5 1.7 611 0.22 50 0.07 7.26 CAD Cart
SPA-M2.6-8-P M2.6 0.45 8 4.5 1.7 611 0.22 50 0.085 7.26 CAD Cart
SPA-M2.6-10-P M2.6 0.45 10 4.5 1.7 611 0.22 50 0.097 8.68 CAD Cart
SPA-M2.6-12-P M2.6 0.45 12 4.5 1.7 611 0.22 50 0.11 8.68 CAD Cart
SPA-M2-3-P M2 0.4 3 3.5 1.3 350 0.101 50 0.028 7.26 CAD Cart
SPA-M2-4-P M2 0.4 4 3.5 1.3 350 0.101 50 0.03 7.26 CAD Cart
SPA-M2-5-P M2 0.4 5 3.5 1.3 350 0.101 50 0.034 7.26 CAD Cart
SPA-M2-6-P M2 0.4 6 3.5 1.3 350 0.101 50 0.038 7.26 CAD Cart
SPA-M2-8-P M2 0.4 8 3.5 1.3 350 0.101 50 0.044 7.26 CAD Cart
SPA-M2-10-P M2 0.4 10 3.5 1.3 350 0.101 50 0.053 7.91 CAD Cart
SPA-M2-12-P M2 0.4 12 3.5 1.3 350 0.101 50 0.061 8.68 CAD Cart
SPA-M3-4-P M3 0.5 4 5.5 2 853 0.36 50 0.093 7.26 CAD Cart
SPA-M3-5-P M3 0.5 5 5.5 2 853 0.36 50 0.1 7.26 CAD Cart
SPA-M3-6-P M3 0.5 6 5.5 2 853 0.36 50 0.11 7.26 CAD Cart
SPA-M3-8-P M3 0.5 8 5.5 2 853 0.36 50 0.13 7.26 CAD Cart
SPA-M3-10-P M3 0.5 10 5.5 2 853 0.36 50 0.15 7.91 CAD Cart
SPA-M3-12-P M3 0.5 12 5.5 2 853 0.36 50 0.16 8.68 CAD Cart
SPA-M3-15-P M3 0.5 15 5.5 2 853 0.36 50 0.19 11.51 CAD Cart
SPA-M3-20-P M3 0.5 20 5.5 2 853 0.36 50 0.26 15.05 CAD Cart
SPA-M3-25-P M3 0.5 25 5.5 2 853 0.36 50 0.31 25.28 CAD Cart
SPA-M3-30-P M3 0.5 30 5.5 2 853 0.36 50 0.35 32.93 CAD Cart
SPA-M4-5-P M4 0.7 5 7 2.6 1499 0.85 50 0.2 8.68 CAD Cart
SPA-M4-6-P M4 0.7 6 7 2.6 1499 0.85 50 0.22 8.68 CAD Cart
SPA-M4-8-P M4 0.7 8 7 2.6 1499 0.85 50 0.25 9.41 CAD Cart
SPA-M4-10-P M4 0.7 10 7 2.6 1499 0.85 50 0.28 9.41 CAD Cart
SPA-M4-12-P M4 0.7 12 7 2.6 1499 0.85 50 0.32 11.51 CAD Cart
SPA-M4-15-P M4 0.7 15 7 2.6 1499 0.85 50 0.36 15.05 CAD Cart
SPA-M4-20-P M4 0.7 20 7 2.6 1499 0.85 50 0.52 17.34 CAD Cart
SPA-M4-25-P M4 0.7 25 7 2.6 1499 0.85 50 0.6 31.69 CAD Cart
SPA-M4-30-P M4 0.7 30 7 2.6 1499 0.85 50 0.68 37.92 CAD Cart
SPA-M5-8-P M5 0.8 8 9 3.3 2407 1.65 20 0.47 4.91 CAD Cart
SPA-M5-10-P M5 0.8 10 9 3.3 2407 1.65 20 0.52 5.20 CAD Cart
SPA-M5-12-P M5 0.8 12 9 3.3 2407 1.65 20 0.56 6.64 CAD Cart
SPA-M5-15-P M5 0.8 15 9 3.3 2407 1.65 20 0.66 7.76 CAD Cart
SPA-M5-20-P M5 0.8 20 9 3.3 2407 1.65 20 0.76 9.24 CAD Cart
SPA-M5-25-P M5 0.8 25 9 3.3 2407 1.65 20 0.98 13.01 CAD Cart
SPA-M5-30-P M5 0.8 30 9 3.3 2407 1.65 20 1.2 25.80 CAD Cart
SPA-M5-35-P M5 0.8 35 9 3.3 2407 1.65 20 1.3 34.30 CAD Cart
SPA-M6-10-P M6 1 10 10.5 3.9 3106 2.74 20 0.83 10.64 CAD Cart
SPA-M6-12-P M6 1 12 10.5 3.9 3106 2.74 20 0.9 11.24 CAD Cart
SPA-M6-15-P M6 1 15 10.5 3.9 3106 2.74 20 1 12.70 CAD Cart
SPA-M6-20-P M6 1 20 10.5 3.9 3106 2.74 20 1.2 14.11 CAD Cart
SPA-M6-25-P M6 1 25 10.5 3.9 3106 2.74 20 1.4 14.72 CAD Cart
SPA-M6-30-P M6 1 30 10.5 3.9 3106 2.74 20 1.8 23.06 CAD Cart
SPA-M6-35-P M6 1 35 10.5 3.9 3106 2.74 20 2.0 29.75 CAD Cart
SPA-M6-40-P M6 1 40 10.5 3.9 3106 2.74 20 2.1 41.88 CAD Cart
SPA-M8-12-P M8 1.25 12 14 5.2 5335 6.22 10 2.3 13.07 CAD Cart
SPA-M8-15-P M8 1.25 15 14 5.2 5335 6.22 10 2.5 13.82 CAD Cart
SPA-M8-20-P M8 1.25 20 14 5.2 5335 6.22 10 2.8 14.89 CAD Cart
SPA-M8-25-P M8 1.25 25 14 5.2 5335 6.22 10 3.2 17.33 CAD Cart
SPA-M8-30-P M8 1.25 30 14 5.2 5335 6.22 10 3.5 15.49 CAD Cart
SPA-M8-35-P M8 1.25 35 14 5.2 5335 6.22 10 3.8 20.04 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPA-P
Main body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Products

RENY cross-recessed pan head machine screws SPA-P(INCH) are available as inch threads.
SPA-P(INCH)

SPA-PPlastic Screw - Cross Recessed Pan Head Machine Screws - RENY


Product List

Most Read