• Special Screws
  • Lightweight

SPA-F

Plastic Screws - Cross Recessed Flat Head Machine Screws - RENY

  • High strength

Dimension Drawing

SPA-FPlastic Screw RENY / Phillips Cross Recessed Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
L
All
6
8
10
4
12
5
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPA-M2-6-F M2 0.4 6 4 1.2 350 0.101 50 0.038 7.26 CAD Cart
SPA-M2-8-F M2 0.4 8 4 1.2 350 0.101 50 0.044 7.26 CAD Cart
SPA-M2-10-F M2 0.4 10 4 1.2 350 0.101 50 0.053 7.91 CAD Cart
SPA-M2.6-4-F M2.6 0.45 4 5.2 1.5 611 0.22 50 0.043 8.68 CAD Cart
SPA-M2.6-6-F M2.6 0.45 6 5.2 1.5 611 0.22 50 0.056 8.68 CAD Cart
SPA-M2.6-8-F M2.6 0.45 8 5.2 1.5 611 0.22 50 0.068 8.68 CAD Cart
SPA-M2.6-10-F M2.6 0.45 10 5.2 1.5 611 0.22 50 0.081 9.40 CAD Cart
SPA-M2.6-12-F M2.6 0.45 12 5.2 1.5 611 0.22 50 0.094 9.40 CAD Cart
SPA-M3-5-F M3 0.5 5 6 1.75 853 0.36 50 0.1 7.26 CAD Cart
SPA-M3-6-F M3 0.5 6 6 1.75 853 0.36 50 0.11 7.26 CAD Cart
SPA-M3-8-F M3 0.5 8 6 1.75 853 0.36 50 0.13 7.26 CAD Cart
SPA-M3-10-F M3 0.5 10 6 1.75 853 0.36 50 0.15 7.91 CAD Cart
SPA-M3-12-F M3 0.5 12 6 1.75 853 0.36 50 0.16 8.68 CAD Cart
SPA-M3-15-F M3 0.5 15 6 1.75 853 0.36 50 0.19 11.51 CAD Cart
SPA-M3-20-F M3 0.5 20 6 1.75 853 0.36 50 0.22 15.05 CAD Cart
SPA-M3-25-F M3 0.5 25 6 1.75 853 0.36 50 0.25 20.10 CAD Cart
SPA-M4-6-F M4 0.7 6 8 2.3 1499 0.85 50 0.22 8.68 CAD Cart
SPA-M4-8-F M4 0.7 8 8 2.3 1499 0.85 50 0.25 9.41 CAD Cart
SPA-M4-10-F M4 0.7 10 8 2.3 1499 0.85 50 0.28 9.41 CAD Cart
SPA-M4-12-F M4 0.7 12 8 2.3 1499 0.85 50 0.32 11.51 CAD Cart
SPA-M4-15-F M4 0.7 15 8 2.3 1499 0.85 50 0.38 15.05 CAD Cart
SPA-M4-20-F M4 0.7 20 8 2.3 1499 0.85 50 0.45 17.34 CAD Cart
SPA-M4-25-F M4 0.7 25 8 2.3 1499 0.85 50 0.52 24.50 CAD Cart
SPA-M5-10-F M5 0.8 10 10 2.8 2407 1.65 20 0.52 5.20 CAD Cart
SPA-M5-12-F M5 0.8 12 10 2.8 2407 1.65 20 0.56 6.64 CAD Cart
SPA-M5-15-F M5 0.8 15 10 2.8 2407 1.65 20 0.66 7.76 CAD Cart
SPA-M5-20-F M5 0.8 20 10 2.8 2407 1.65 20 0.76 9.24 CAD Cart
SPA-M5-25-F M5 0.8 25 10 2.8 2407 1.65 20 0.86 12.68 CAD Cart
SPA-M6-10-F M6 1 10 12 3.4 3106 2.74 20 0.83 10.64 CAD Cart
SPA-M6-12-F M6 1 12 12 3.4 3106 2.74 20 0.9 11.24 CAD Cart
SPA-M6-15-F M6 1 15 12 3.4 3106 2.74 20 1 12.70 CAD Cart
SPA-M6-20-F M6 1 20 12 3.4 3106 2.74 20 1.2 14.11 CAD Cart
SPA-M6-25-F M6 1 25 12 3.4 3106 2.74 20 1.4 14.41 CAD Cart
SPA-M6-30-F M6 1 30 12 3.4 3106 2.74 20 1.6 17.33 CAD Cart
SPA-M8-15-F M8 1.25 15 16 4.4 5335 6.22 10 2.1 9.53 CAD Cart
SPA-M8-20-F M8 1.25 20 16 4.4 5335 6.22 10 2.4 10.14 CAD Cart
SPA-M8-25-F M8 1.25 25 16 4.4 5335 6.22 10 2.8 11.69 CAD Cart
SPA-M8-30-F M8 1.25 30 16 4.4 5335 6.22 10 3.1 13.52 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPA-F
Main body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read