• Special Screws
  • Lightweight

SPA-N

Plastic Screw - Hex Nuts / Washers - RENY

  • High strength

Dimension Drawing

SPA-NPlastic Screw - Hex Nuts / Washers - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPA-M2-N M2 0.4 4 1.6 50 0.027 29.59 CAD Cart
SPA-M2.6-N M2.6 0.45 5 2 50 0.05 29.59 CAD Cart
SPA-M3-N M3 0.5 5.5 2.4 50 0.072 11.51 CAD Cart
SPA-M4-N M4 0.7 7 3.2 50 0.17 12.26 CAD Cart
SPA-M5-N M5 0.8 8 4 20 0.25 7.20 CAD Cart
SPA-M6-N M6 1 10 5 20 0.51 7.76 CAD Cart
SPA-M8-N M8 1.25 13 6.5 20 1.1 9.53 CAD Cart
SPA-M10-N M10 1.5 17 8 10 2.4 8.22 CAD Cart
SPA-M12-N M12 1.75 19 10 10 3.5 12.42 CAD Cart
SPA-M16-N M16 2 24 18 5 8.9 20.51 CAD Cart
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
SPA
Main Body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)
/Ivory
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment, insulation and dew
condensation prevention for refrigerators and freezers, aquatic
applications, electrochemical plating, lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • It has a hardness level near that of metal but its mass is 1/5th that of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read