Specs/CAD
Unit : mm
| Part Number | M (Fine) Nominal of Thread |
Pitch | H | D1 | h | B | tB | Recommended Torque (N・m) |
with SNCPS Socket Head Cap Screws | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SCAP-3-PT | M5 | 0.5 | 6 | 9 | 2 | 7 | 3 | 0.04 | SNCPS-M3 | 0.65 | 23.18 | CAD | Cart |
| SCAP-4-PT | M6 | 0.75 | 8 | 10 | 2.8 | 8 | 3 | 0.08 | SNCPS-M4 | 1.1 | 24.26 | CAD | Cart |
| SCAP-5-PT | M8 | 0.75 | 9 | 12 | 3.5 | 9 | 3 | 0.2 | SNCPS-M5 | 1.6 | 26.34 | CAD | Cart |
| SCAP-6-PT | M10 | 0.75 | 10 | 14 | 4 | 11 | 4 | 0.35 | SNCPS-M6 | 2.3 | 27.36 | CAD | Cart |
| SCAP-8-PT | M12 | 1 | 11 | 16 | 5 | 13 | 4 | 0.45 | SNCPS-M8 | 3.1 | 29.29 | CAD | Cart |
| SCAP-10-PT | M16 | 1 | 12 | 20 | 6 | 17 | 4 | 0.6 | SNCPS-M10 | 4.8 | 33.48 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCAP-PT Cover Caps |
|
|---|---|
| Main Body | PTFE(Polytetrafluoroethylene) |
Application
FPD production equipment, semiconductor fabrication wet processes,printed circuit board etching devices, metallic surface treatment equipment and facilities, cleaning equipment, and chemical plants
Characteristics
- Combine SCAP-PT Cover Caps and SNCPS Socket Head Cap Screws for Cover Caps.
- The PTFE (Polytetrafluoroethylene) cover protects the screw head from corrosion caused by chemicals.
- PTFE is a plastic with excellent chemical resistance, and most chemicals cannot penetrate it.
- Chemical Resistance of PTFE⇒Chemical Resistance of Chemical Resistance Screws
- Since the screw portion is stainless steel, they can be used with higher tightening forces than PTFE screws.
- Tightening with the recommended torque has a sealing effect and the bearing surface of the cover cap fits the attachment surface tightly. Airtight testing at 0.6 MPa confirmed that there is no leakage.
- Also, make cover caps from requested materials such as Hastelloy*1 and PEEK are available.
*1: Hastelloy is a registered trademark of Haynes International, Inc.