Date Updated:Oct. 07. 2024
Chemical Resistance of Chemical-proof Screws

Chemical Resistance of Chemical-proof Screws

- Chemical resistance changes with performance conditions.
Always carry out tests under performance conditions similar to actual conditions in advance.
➡View All Chemical Resistant Screws
PFA Coating's chemical resistance
| Chemical name | Temperature (℃) |
PFA Coating SNHS-HTF(Hex Head Screws - PFA Coating for Head) SWS-HTF(Seal Washers - PFA Coating) |
|---|---|---|
| 10% hydrochloric acid | 25 | ◎ |
| 50 | ◎ | |
| 75 | ◎ | |
| 10% nitric acid | 25 | ◎ |
| 70 | ◎ | |
| 30% sulfuric acid | 25 | ◎ |
| 70 | ◎ | |
| 10% sodium hydroxide | 25 | ◎ |
| 70 | ◎ | |
| 10% ammonium hydroxide | 25 | ◎ |
| 70 | ◎ | |
| Acetone |
25 | 〇 |
| 50 | 〇 | |
| Carbon tetrachloride |
25 | 〇 |
| 50 | 〇 | |
| 95% ethyl alcohol | 25 | ◎ |
| 50 | ◎ | |
| Ethyl Acetate |
25 | 〇 |
| 50 | 〇 | |
| Toluene |
25 | 〇 |
| 50 | 〇 | |
| Benzene |
78 | 〇 |
- ◎:No erosion confirmed
- 〇:Slight erosion confirmed
Chemical resistance of Inconel*1, Hastelloy*2, and nickel
| Chemical name |
Temperature |
Inconel*1 | Hastelloy*2 | Nickel |
|---|---|---|---|---|
| Dilute sulfuric acid |
Room temperature |
A | AA | A |
| Boiling point |
D | A | D | |
| Concentrated sulfuric acid |
Room temperature |
C | AA | C |
| Boiling point |
D | D | D | |
| Dilute hydrochloric acid |
Room temperature |
B | AA | A |
| Boiling point |
D | D | D | |
| Concentrated hydrochloric acid |
Room temperature |
D | AA | D |
| Boiling point |
D | B | D | |
| Dilute nitric acid |
Room temperature |
D | AA | D |
| Boiling point |
- | AA | D | |
| Concentrated nitric acid |
Room temperature |
A | AA | D |
| Boiling point |
- | D | D | |
| Dilute phosphoric acid |
Room temperature |
AA | AA | AA |
| Boiling point |
- | AA | D | |
| Concentrated phosphoric acid |
Room temperature |
AA | AA | AA |
| Boiling point |
- | B | D | |
| Sodium hydroxide (weak) |
Room temperature Boiling point |
AA | - | AA |
| Boiling point |
C | - | AA | |
| Sodium hydroxide (concentrated) |
Room temperature |
AA | - | AA |
| Boiling point |
C | - | AA |
- AA : Highly Excellent
- A : Very Good
- B : Satisfactory
- C : Limit
- D : Not satisfactory
Screws of special materials including Inconel*1, Hastelloy*2 and nickel are available.
Titanium's chemical resistance
| Chemical name |
Composition (%) | Corrosion-resistant |
|
|---|---|---|---|
| Pure Titanium |
SUS304 | ||
| Hydrochloric acid |
10 | 〇 | × |
| 30 | × | × | |
| Sulfuric acid |
10 | △ | - |
| 50 | × | × | |
| Nitric acid |
10 | ◎ | ◎ |
| 50 | ◎ | ◎ | |
| Aqua regia (HCI:HNO3) |
3:1 | ◎ | × |
| Chromic acid |
5 | ◎ | - |
| Hydrofluoric acid |
5 | × | × |
| Phosphoric acid |
50(ventilation) | △ | ◎ |
| Ferric chloride |
10 - 30 | ◎ | × |
| Copper chloride |
10 - 30 | 〇 | × |
| Sodium chloride |
10 - 40 | ◎ | 〇 |
| Calcium chloride |
50 | ◎ | 〇 |
| Ammonium chloride |
40 | ◎ | - |
| Magnesium chloride |
40 | ◎ | 〇 |
| Ferrous sulfate |
10 - 50 | ◎ | 〇 |
| Ammonia |
10 - 30 | ◎ | ◎ |
| Sodium hydroxide |
50 | ◎ | ◎ |
| Sodium carbonate |
10 | ◎ | ◎ |
| Hydrogen sulfide |
Dry gas |
◎ | △ |
| Moist gas |
◎ | 〇 | |
| Chlorine |
Dry gas |
× | - |
| Moist gas |
◎ | - | |
| Sulfurous acid gas |
Dry gas |
◎ | - |
| Moist gas |
◎ | - | |
| Seawater |
High flow rate |
◎ | - |
| Formic acid |
10 - 50 | 〇 | 〇 |
| Lactic acid |
50 | ◎ | 〇 |
| Oxalic acid |
20 | × | - |
| Citric acid |
10 - 50 | ◎ | 〇 |
Test temperature: Normal temperature
- ◎:<0.127 mm/year
- 〇:0.127 - 0.508 mm/year
- △:0.508 - 1.27 mm/year
- ×:>1.27 mm/year
Titanium screws are available.
Ceramic's chemical resistance
| Chemical name |
Temperature |
Time |
Effect |
|---|---|---|---|
| 35% hydrochloric acid | Boiling |
30 minutes | ◎ |
| 70% nitric acid | Boiling |
30 minutes | ◎ |
| 98% sulfuric acid | Boiling |
30 minutes | ◎ |
| 90% phosphoric acid | Boiling |
30 minutes | 〇 |
| 60% hydrofluoric acid | 20℃ | 24 hours | △ |
| 10% potassium hydroxide | 80℃ | 7 days |
◎ |
| Potassium hydroxide |
500℃(boiling) | 24 hours | △ |
| Sodium hydroxide |
500℃(boiling) | 24 hours | 〇 |
| Sodium carbonate |
900℃(boiling) | 24 hours | 〇 |
| Sodium sulfate |
1000℃(boiling) | 24 hours | ◎ |
| Potassium fluoride |
90℃(boiling) | 4 hours |
× |
- ◎:No erosion confirmed
- 〇:Minor erosion
- △:Medium erosion
- ×:Major erosion
Ceramic screws are available.
Resin's chemical resistance
| Chemical name |
PTFE | PEEK・ PEEK GF30 |
VESPEL®*3 SP-1 |
VESPEL®*3 SCP-5000 |
PPS | H-PVC | RENYTM*4 | PC | PP | PVDF |
|---|---|---|---|---|---|---|---|---|---|---|
| 10% hydrochloric acid | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 | × | 〇 | 〇 | 〇 |
| 10% sulfuric acid | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 | × | 〇 | 〇 | 〇 |
| 50%sulfuric acid | 〇 | × | × | △ | × | 〇 | × | △ | - | 〇 |
| 10% nitric acid | 〇 | 〇 | △ | △ | 〇 | 〇 | × | 〇 | 〇 | 〇 |
| 50% nitric acid | 〇 | × | × | × | × | △ | × | △ | - | 〇 |
| 10% hydrofluoric acid | 〇 | - | △ | △ | △ | △ | × | 〇 | 〇 | 〇 |
| 50% hydrofluoric acid | 〇 | × | × | × | × | △ | × | △ | △ | △ |
| Phosphoric acid |
〇 | 〇 | - | - | △ | 〇 | × | 〇 | 〇 | 〇 |
| Formic acid |
〇 | △ | △ | △ | 〇 | △ | × | 〇 | 〇 | 〇 |
| Acetic acid |
〇 | 〇 | 〇 | 〇 | 〇 | 〇 | × | 〇 | 〇 | 〇 |
| Citric acid |
〇 | 〇 | 〇 | 〇 | 〇 | 〇 | △ | 〇 | 〇 | 〇 |
| Chromic acid |
〇 | 〇 | - | - | △ | 〇 | × | 〇 | 〇 | 〇 |
| Boric acid |
〇 | 〇 | 〇 | 〇 | 〇 | 〇 | △ | 〇 | 〇 | 〇 |
| Methyl alcohol |
〇 | 〇 | △ | △ | 〇 | 〇 | - | △ | - | 〇 |
| Glycol |
〇 | 〇 | 〇 | 〇 | 〇 | - | - | 〇 | - | - |
| Ammonia |
〇 | 〇 | × | △ | 〇 | 〇 | 〇 | × | 〇 | 〇 |
| 10% sodium hydroxide | 〇 | 〇 | × | △ | 〇 | 〇 | 〇 | - | 〇 | 〇 |
| 10% potassium hydroxide | 〇 | 〇 | × | △ | △ | 〇 | 〇 | × | 〇 | 〇 |
| Calcium hydroxide |
〇 | 〇 | - | - | △ | 〇 | × | 〇 | 〇 | 〇 |
| Water |
〇 | 〇 | 〇 | 〇 | 〇 | 〇 | △ | 〇 | 〇 | 〇 |
| Hydrogen sulfide (gas) |
〇 | 〇 | - | - | 〇 | - | 〇 | 〇 | 〇 | 〇 |
| Sulfur dioxide |
〇 | 〇 | - | - | △ | - | 〇 | 〇 | 〇 | - |
| Ammonium nitrate |
〇 | 〇 | - | - | 〇 | - | 〇 | 〇 | 〇 | 〇 |
| Sodium nitrate |
〇 | 〇 | - | - | 〇 | - | 〇 | × | 〇 | 〇 |
| Calcium carbonate |
〇 | 〇 | - | - | 〇 | - | 〇 | × | 〇 | 〇 |
| Calcium chloride |
〇 | 〇 | - | - | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 |
| Magnesium chloride |
〇 | 〇 | - | - | 〇 | 〇 | 〇 | 〇 | 〇 | 〇 |
| Magnesium sulfate |
〇 | 〇 | - | - | 〇 | - | 〇 | 〇 | 〇 | 〇 |
| Zinc sulfate |
〇 | 〇 | - | - | 〇 | - | 〇 | 〇 | 〇 | 〇 |
| Hydrogen peroxide |
〇 | 〇 | △ | △ | △ | 〇 | △ | 〇 | 〇 | 〇 |
- 〇:Available
- △:Available depending on the conditions
- ×: Cannot be used
Plastic screws of various chemical-resistant materials are available.
*1: Inconel is a registered trademark of Special Metals Corporation.
*2: Hastelloy is a registered trademark of Haynes International, Inc.
*3: VESPEL is a registered trademark of DuPont.
*4: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
Engineering Tips HINTS for NEW IDEAS
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Technical Data
Special Screws
