• Structure Components

SRFS

Roller Chain Nut

Roller Chain Nut

Dimension Drawing

SRFSRoller Chain Nut寸法図

Specs/CAD

Unit : mm

Part Number Max. load
(N)
Applicable Roller Chain Nominal Number M (Coarse)
Nominal of Thread
Pitch Lf L F d B1 B2 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SRFS-35 1570 35 M6 1 10 24 4.5 3.7 7.4 10 12 9.84 CAD Cart
SRFS-40 2840 40 M8 1.25 14 30 6 4 11.2 13 25 12.78 CAD Cart
SRFS-50 4510 50 M10 1.5 15 38 7.5 5.2 13.8 17 54 19.47 CAD Cart
SRFS-60 6570 60 M12 1.75 18 42 9 6 17.8 19 75 25.54 CAD Cart
SRFS-80 12300 80 M16 2 20 52 12 8 22.6 24 148 36.27 CAD Cart

Material/Finish

SRFS
Made of Stainless Steel
Main body SUS303

Characteristics

  • Please use it for linkage of the roller chain with a machine or device.
  • For linkage with a roller chain, a roller chain joint link or offset link is required.

Precautions for Use

  • If a roller chain nut is used for a suspension device, implement safety measures to keep people off from beneath the device.
  • Roller chain nuts are consumables. Regular inspection and replacement are necessary.
  • The max. loads indicated in the dimension table are tensile values.

Related Services

Product List

Most Read