• Structure Components

SRCS

Roller Chain Bolt

Dimension Drawing

SRCSRoller Chain Bolt寸法図

Specs/CAD

Unit : mm

Part Number Applicable Roller Chain Nominal Number E M (Coarse)
Nominal of Thread
Pitch L1 L F d B1 B2 H1 Max. load (N) Mass (g) Price
(USD)
CAD
Download
Add to Cart
SRCS-11-10-R 11 10 M2.5 0.45 9.1 17.2 1.8 1.7 2.4 5 1.6 240 1.8 9.59 CAD Cart
SRCS-25-18-R 25 18 M4 0.7 16.5 28.2 3 2.4 4.8 7 2.4 680 5 9.59 CAD Cart
SRCS-35-25-R 35 25 M6 1 23.5 40 4.5 3.7 7.4 10 3.6 1570 12 10.65 CAD Cart
SRCS-40-33-R 40 33 M8 1.25 31 52.5 6 4 11.2 13 5 2840 30 13.30 CAD Cart
SRCS-50-41-R 50 41 M10 1.5 39 65 7.5 5.2 13.8 17 6 4510 60 22.00 CAD Cart
SRCS-60-49-R 60 49 M12 1.75 47 78 9 6 17.8 19 7 6570 100 29.62 CAD Cart
SRCS-80-60-R 80 60 M16 2 57 98 12 8 22.6 24 10 12300 210 48.22 CAD Cart
SRCS-100-70-R 100 70 M20 2.5 65 117 15 9.6 27.5 30 12 19200 440 78.60 CAD Cart
SRCS-11-10-L 11 10 M2.5 0.45 9.1 17.2 1.8 1.7 2.4 5 1.6 240 1.8 9.59 CAD Cart
SRCS-25-18-L 25 18 M4 0.7 16.5 28.2 3 2.4 4.8 7 2.4 680 5 9.59 CAD Cart
SRCS-35-25-L 35 25 M6 1 23.5 40 4.5 3.7 7.4 10 3.6 1570 12 10.65 CAD Cart
SRCS-40-33-L 40 33 M8 1.25 31 52.5 6 4 11.2 13 5 2840 30 13.30 CAD Cart
SRCS-50-41-L 50 41 M10 1.5 39 65 7.5 5.2 13.8 17 6 4510 60 22.00 CAD Cart
SRCS-60-49-L 60 49 M12 1.75 47 78 9 6 17.8 19 7 6570 100 29.62 CAD Cart
SRCS-80-60-L 80 60 M16 2 57 98 12 8 22.6 24 10 12300 210 48.22 CAD Cart
SRCS-100-70-L 100 70 M20 2.5 65 117 15 9.6 27.5 30 12 19200 440 78.60 CAD Cart

Material/Finish

SRCS
Main body SUS303
Nut SUS303

Characteristics

  • Wide variations from roller chain nominal diameter No. 11 through 100.
  • Right thread or left thread can be selected according to the end symbol of the part
    number.
    SRCS-R----Right thread
    SRCS-L----Left thread
  • All products are provided with hexagon nuts (3 types).
  • For linkage with a roller chain, a roller chain joint link or offset link is required.

Precautions for Use

  • If a roller chain bolt is used for a suspension device, implement safety measures to keep people off from beneath the device.
  • Roller chain bolts are consumables. Regular inspection and replacement are necessary.
  • The max. loads indicated in the dimension table are tensile values.

Usage Example

For balance weight connection.

SRCSRoller Chain Bolt


Related Services

Product List

Most Read