Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | D1 | L | L2 | t | B | C | T | L1 | h | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUB-M4-20 | M4 | 0.7 | 5 | 20 | 3 | 1.5 | 7 | 8.1 | 2.4 | 2.8 | 1.5 | 2.5 | 10.99 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SUB | |
|---|---|
| Thread Part | Steel Nickel Plating |
| Pad | Polyether Urethane (Hardness Shore A90) *1 |
| Lock Nut | Steel Trivalent Chromate Treatment |
*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.
Characteristics
- For workpiece positioning and stopper applications.
- Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
- Urethane absorbs impacts.
- All products are provided with a lock nut.



