• account
  • Stopper Bolts・Stopper Screws

SUB/Stopper Bolt with Urethane Pad

Dimension Drawing

SUBStopper Bolt with Urethane Pad寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10

Unit : mm

Part Number Price
(USD)
CAD
Download
Add to Cart M (Coarse)
Nominal of Thread
Pitch D1 L L2 t B C T L1 h Mass
(g)
SUB-M4-15 10.99 CAD Cart M4 0.7 5 15 3 1.5 7 8.1 2.4 2.8 1.5 2.1
SUB-M4-20 10.99 CAD Cart M4 0.7 5 20 3 1.5 7 8.1 2.4 2.8 1.5 2.5
SUB-M4-25 10.99 CAD Cart M4 0.7 5 25 3 1.5 7 8.1 2.4 2.8 1.5 3
SUB-M4-30 10.99 CAD Cart M4 0.7 5 30 3 1.5 7 8.1 2.4 2.8 1.5 3.3
SUB-M4-35 10.99 CAD Cart M4 0.7 5 35 3 1.5 7 8.1 2.4 2.8 1.5 4
SUB-M4-40 10.99 CAD Cart M4 0.7 5 40 3 1.5 7 8.1 2.4 2.8 1.5 4.1
SUB-M5-15 11.71 CAD Cart M5 0.8 6 15 3 1.5 8 9.2 3.2 3.5 1.5 3.3
SUB-M5-20 11.71 CAD Cart M5 0.8 6 20 3 1.5 8 9.2 3.2 3.5 1.5 4
SUB-M5-25 11.71 CAD Cart M5 0.8 6 25 3 1.5 8 9.2 3.2 3.5 1.5 4.6
SUB-M5-30 11.71 CAD Cart M5 0.8 6 30 3 1.5 8 9.2 3.2 3.5 1.5 5.3
SUB-M5-35 11.71 CAD Cart M5 0.8 6 35 3 1.5 8 9.2 3.2 3.5 1.5 6
SUB-M5-40 11.71 CAD Cart M5 0.8 6 40 3 1.5 8 9.2 3.2 3.5 1.5 6.6
SUB-M6-20 12.03 CAD Cart M6 1 8 20 3 2 10 11.5 3.6 4 2 6.3
SUB-M6-25 12.03 CAD Cart M6 1 8 25 3 2 10 11.5 3.6 4 2 7.2
SUB-M6-30 12.03 CAD Cart M6 1 8 30 3 2 10 11.5 3.6 4 2 8
SUB-M6-35 12.03 CAD Cart M6 1 8 35 3 2 10 11.5 3.6 4 2 9
SUB-M6-40 12.03 CAD Cart M6 1 8 40 3 2 10 11.5 3.6 4 2 10
SUB-M6-45 12.03 CAD Cart M6 1 8 45 3 2 10 11.5 3.6 4 2 11
SUB-M6-50 12.03 CAD Cart M6 1 8 50 3 2 10 11.5 3.6 4 2 11.7
SUB-M8-20 12.70 CAD Cart M8 1.25 10 20 3 2 13 15 5 5.5 2 12.7
SUB-M8-25 12.70 CAD Cart M8 1.25 10 25 3 2 13 15 5 5.5 2 14.4
SUB-M8-30 12.70 CAD Cart M8 1.25 10 30 3 2 13 15 5 5.5 2 16
SUB-M8-35 12.70 CAD Cart M8 1.25 10 35 3 2 13 15 5 5.5 2 18
SUB-M8-40 12.70 CAD Cart M8 1.25 10 40 3 2 13 15 5 5.5 2 19.6
SUB-M8-45 12.70 CAD Cart M8 1.25 10 45 3 2 13 15 5 5.5 2 21.3
SUB-M8-50 12.70 CAD Cart M8 1.25 10 50 3 2 13 15 5 5.5 2 23
SUB-M10-20 13.39 CAD Cart M10 1.5 13 20 3 2 17 19.6 6 7 2 24
SUB-M10-25 13.39 CAD Cart M10 1.5 13 25 3 2 17 19.6 6 7 2 26.5
SUB-M10-30 13.39 CAD Cart M10 1.5 13 30 3 2 17 19.6 6 7 2 29
SUB-M10-35 13.39 CAD Cart M10 1.5 13 35 3 2 17 19.6 6 7 2 31.5
SUB-M10-40 13.39 CAD Cart M10 1.5 13 40 3 2 17 19.6 6 7 2 34
SUB-M10-45 13.39 CAD Cart M10 1.5 13 45 3 2 17 19.6 6 7 2 36.5
SUB-M10-50 13.39 CAD Cart M10 1.5 13 50 3 2 17 19.6 6 7 2 39
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
SUB
Thread Part Steel
Nickel Plating
Pad Polyether Urethane (Hardness Shore A90) *1
Lock Nut Steel
Trivalent Chromate Treatment

*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.


Characteristics

  • For workpiece positioning and stopper applications.
  • Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
  • Urethane absorbs impacts.
  • All products are provided with a lock nut.

Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws

Click here to see Machine Elements