• account
  • Stopper Bolts・Stopper Screws

SPM-M6-B

Rounded Head Stopper Bolts - Steel

Dimension Drawing

SPM-BRounded Head Stopper Bolts - Steel寸法図

Unit : mm

Part Number Price
(USD)
CAD
Download
Add to Cart M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) R Mass
(g)
SPM-M6-B 12.37 CAD Cart M6 1 12 4 8 10 11.5 12 3.7

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SPM-B
Main Body S45C Full Quenching (Hardness: 35 HRC or Above)
Trivalent Chromate Treatment

Characteristics

  • For workpiece stopper applications.
  • The bolt features a rounded hexagonal head.
  • Fully quenched. It has excellent wear resistance.

Usage Example

For workpiece stopper applications.

SPM-BRounded Head Stopper Bolts - Steel


Related Services

Product List

Click here to see SPM-B

Click here to see Stopper Bolts・Stopper Screws