Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | a | B | Applicable Ball Button | Applicable Wrench | Load (N) Min./Max. |
Mass (g) |
Anti- Loosening |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSP-5-3-N | M5 | 0.8 | 3 | 20 | 2 | 1.2 | 1.5 | BB-5 | PPW-5 | 2/9.8 | 2 | Yes | 13.66 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PSP-N | |
|---|---|
| Main Body | Equivalent to SCM435 Ferrosoferric Oxide Film (Black) |
| Hex Socket Set Screw | Steel Ferrosoferric Oxide Film (Black) |
| Pin | Polyacetal (White) |
| Spring | SWPB |
| Anti-Loosening | Epoxy Resin Microcapsule |
Characteristics
- Coated with a sealed microcapsule containing loosening-prevention agent (excluding M3/M4).
- PSP-N has a plastic pin. Workpiece damage can be avoided.
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
- Pin materials and load types can be selected by a product code.
| Product Code | Pin Material | Load Type |
|---|---|---|
| PSP | Steel | Light Load |
| PSP-N | Plastic | Light Load |
| PSP-S | Steel | Heavy Load |
| PSP-Z | Steel | Super Heavy Load |
Precautions for Use
Install and remove from the pin side by using the plunger wrench PPW.If a hex socket is used, the hex socket set screw attached to the main body may detach.
Related Products
A dedicated plunger wrench PPW for mounting or removal from the pin side is available.PPW







