| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | d | H | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KDC-8B-BK | 20 | M8 | 1.25 | 18 | 14 | 45 | 16 | BK | 6.52 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KDC | |
|---|---|
| Grip | Nylon 6 (Various Color) |
| Thread Part | Brass |
Characteristics
- There are two color variations. They can be selected by the end symbol of the part number.
End SymbolBK---- Black
End Symbol RD---- Red






