• Knobs

KRR/Dimple Knob

  • Won the Good Design Award

Dimension Drawing

KRRDimple Knobs寸法図

Specs/CAD

Select

C
All
8
10
12
M (Coarse)
Nominal of Thread
All
-
M4
M5
SEMI Standard Compliance
All
-
○

Unit : mm

Part Number D C Lc H C1 M (Coarse)
Nominal of Thread
Pitch d2 d f h s Mass
(g)
SEMI Standard Compliance Price
(USD)
CAD
Download
Add to Cart
KRR-40-R8 40 8 15 25 2.8 - - 19 14 7 9 11 27 - 7.21 CAD Cart
KRR-50-R10 50 10 19 32 2.8 - - 22 17 8 13 15.5 47 - 8.63 CAD Cart
KRR-63-R12 63 12 23 40 3.8 - - 26 21 10 17 20 91 ○ 11.04 CAD Cart
KRR-40-R8-1-M4 40 8 15 25 - M4 0.7 19 14 4.5 9 11 30 - 7.47 CAD Cart
KRR-50-R10-1-M5 50 10 19 32 - M5 0.8 22 17 8 13 15.5 50 - 12.12 CAD Cart
KRR-63-R12-1-M5 63 12 23 40 - M5 0.8 26 21 10 17 20 95 ○ 13.69 CAD Cart
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
KRR
Knob Nylon 6 (Matte Black)
Hub Steel
Ferrosoferric Oxide Film (Black)
Hex Socket Set Screw*1 SCM435
Ferrosoferric Oxide Film (Black)

*1: Tap hole type only


Characteristics

  • Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
  • Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
  • The tap hole type is provided with hex socket set screws.

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements