Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | d | d1 | B | C(Approx.) | Lm | Lf | d max. |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHVAS-M3-15 | M3 | 0.5 | 15 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 3.6 | 9.77 | CAD | Cart |
SHVAS-M3-20 | M3 | 0.5 | 20 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 4.8 | 9.77 | CAD | Cart |
SHVAS-M3-25 | M3 | 0.5 | 25 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 6 | 9.91 | CAD | Cart |
SHVAS-M3-30 | M3 | 0.5 | 30 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 7.2 | 9.91 | CAD | Cart |
SHVAS-M3-35 | M3 | 0.5 | 35 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 8.4 | 10.06 | CAD | Cart |
SHVAS-M3-40 | M3 | 0.5 | 40 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 9.6 | 10.06 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHVAS | |
---|---|
Main Body | SUS304 |
Characteristics
- Hexagon posts with single-end male and single-end female threads.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Two or more hexagon posts can be connected for use.
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes