• Grips

GTR-18-M5

Revolving Grip

Dimension Drawing

GTRRevolving Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
GTR-18-M5 18 M5 0.8 10 12 50 15 3.27 CAD Cart

Material/Finish

GTR
Grip Part Nylon 6 (Black)
Thread Part SS400
Trivalent Chromate Treatment

Characteristics

  • Plastic revolving grip superior in cost effectiveness

Mounting method

Insert the spacer ③ and bolt ④ into the grip mainbody ②, set the disc spring ① to the mountingsurface (refer to the cross section diagram aftermounting), and tighten the bolt ④ with a screwdriver. Then, check the tightening and therotation of the grip main body, and insert the cap⑤ into the grip main body.

GTRRevolving Grip


Related Services

Product List

Click here to see GTR

Click here to see Grips