Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | D | M (Coarse) Nominal of Thread |
Pitch | Lm | d | H | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| GTMS-18-M5 | 5.74 | CAD | Cart | 18 | M5 | 0.8 | 10 | 12 | 50 | 16 |
| GTMS-19-M6 | 7.21 | CAD | Cart | 19 | M6 | 1 | 13 | 13 | 65 | 22 |
| GTMS-24-M8 | 8.31 | CAD | Cart | 24 | M8 | 1.25 | 15 | 17 | 80 | 39 |
| GTMS-28-M10 | 12.42 | CAD | Cart | 28 | M10 | 1.5 | 18 | 20 | 95 | 68 |
| GTMS-28-M12 | 15.05 | CAD | Cart | 28 | M12 | 1.75 | 20 | 20 | 95 | 89 |
Material/Finish
| GTMS Male Screw | |
|---|---|
| Grip Part | Nylon 6 (Black) |
| Thread Part | SUS303 |
Characteristics
- The thread parts made of steel and stainless steel are standardized.
- The grip and screw are integrally-molded by insert. This enhances the thread part durability.
-
Screw type (male / female) and thread part material can be selected by a product code.
GTM----Male screw / made of steel
GTMS----Male screw / made of stainless steel
GTF----Female screw / made of steel
GTFS----Female screw / made of stainless steel