Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | d | H | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
GTM-18-M5 | 18 | M5 | 0.8 | 10 | 12 | 50 | 16 | 2.52 | CAD | Cart |
GTM-19-M6 | 19 | M6 | 1 | 13 | 13 | 65 | 22 | 2.91 | CAD | Cart |
GTM-24-M8 | 24 | M8 | 1.25 | 15 | 17 | 80 | 39 | 3.36 | CAD | Cart |
GTM-28-M10 | 28 | M10 | 1.5 | 18 | 20 | 95 | 68 | 4.24 | CAD | Cart |
GTM-28-M12 | 28 | M12 | 1.75 | 20 | 20 | 95 | 89 | 5.63 | CAD | Cart |
Material/Finish
GTM Male Screw | |
---|---|
Grip part | Nylon 6 (Black) |
Thread part | Steel Ferrosoferric Oxide Film (Black) |
Characteristics
- The thread parts made of steel and stainless steel are standardized.
- The grip and screw are integrally-molded by insert. This enhances the thread part durability.
-
Screw type (male / female) and thread part material can be selected by a product code.
GTM----Male screw / made of steel
GTMS----Male screw / made of stainless steel
GTF----Female screw / made of steel
GTFS----Female screw / made of stainless steel