• Grips

GTFS-19-M6

Fixing Grip

Dimension Drawing

GTM/GTMS/GTF/GTFSFixing Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf d H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
GTFS-19-M6 19 M6 1 12 13 65 19 6.07 CAD Cart

Material/Finish

GTFS Female Screw
Grip Part Nylon 6 (Black)
Thread Part SUS303

Characteristics

  • The thread parts made of steel and stainless steel are standardized.
  • The grip and screw are integrally-molded by insert. This enhances the thread part durability.
  • Screw type (male / female) and thread part material can be selected by a product code.
    GTM----Male screw / made of steel
    GTMS----Male screw / made of stainless steel
    GTF----Female screw / made of steel
    GTFS----Female screw / made of stainless steel

Related Services

Product List

Click here to see GTFS

Click here to see Grips