Unit : mm
| Part Number | D1*1 | D2*1 | B1 | A | W | L | H | F1 | F2 | M (Coarse) | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FCTA-20-20-C | 20 | 20 | 16 | 38 | 63 | 21.5 | 20 | 9 | 5.5 | M5 | 187 | 60.61 | CAD | Cart |
*1: Dimensional allowance before slit machining.
● Recommended dimensional allowance of the shaft is g6. Use a long wrench to tighten the screw.
Material/Finish
| FCTA-C | |
|---|---|
| Main Body | Aluminum Alloy |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- The clamper joints 2 shafts with T-shaped cross.
- Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
- Space-saving layout is possible.
- Convenient for fixing of side guide and sensors of the conveyance line.
- Compatible with both round shaft and square shaft.
- All products are provided with hex socket head cap screw.






