Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | D1*1 | D2*1 | B1 | A | W | L | H | F1 | F2 | M (Coarse) | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FCTA-8-10-C | 37.29 | CAD | Cart | 8 | 10 | - | 22 | 35 | 12.5 | 11 | 5.5 | 3.7 | M3 | 37 |
| FCTA-10-10-C | 37.29 | CAD | Cart | 10 | 10 | 8 | 22 | 35 | 12.5 | 11 | 5.5 | 3.7 | M3 | 36 |
| FCTA-12-12-C | 42.48 | CAD | Cart | 12 | 12 | 10 | 25 | 40 | 14.5 | 12.5 | 6 | 3.8 | M3 | 52 |
| FCTA-15-15-C | 50.90 | CAD | Cart | 15 | 15 | 12 | 30 | 50 | 18 | 15.5 | 7 | 4.5 | M4 | 93 |
| FCTA-20-20-C | 60.61 | CAD | Cart | 20 | 20 | 16 | 38 | 63 | 21.5 | 20 | 9 | 5.5 | M5 | 187 |
*1: Dimensional allowance before slit machining.
● Recommended dimensional allowance of the shaft is g6. Use a long wrench to tighten the screw.
Material/Finish
| FCTA-C | |
|---|---|
| Main Body | Aluminum Alloy |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- The clamper joints 2 shafts with T-shaped cross.
- Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
- Space-saving layout is possible.
- Convenient for fixing of side guide and sensors of the conveyance line.
- Compatible with both round shaft and square shaft.
- All products are provided with hex socket head cap screw.