Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lf min. | R | H | H' | h | s | D | d | Tooth No. | Max. load*1 (N) |
Max. tightening force*1 (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LECFS-3-BK | M3 | 0.5 | 7 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | BK | 14 | 16.68 | CAD | Cart |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LECFS | |
|---|---|
| Lever Part | Nylon 6 (Various Color) |
| Thread Part | SUS303 |
| Setscrew | Stainless Steel |
| Serration Ring | Zinc Die Cast |
| Spring | Stainless Steel Wire |
Characteristics
- A compact type clamp lever made of plastic.
- The product development was conducted with LCA, Life Cycle Assessment, in consideration for environmental load, especially for global warming.
- Greenhouse effect gas emission is reduced by 6.5 % compared to conventional products.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
-
There are two types of thread part materials:
LECF----Made of steel
LECFS----Made of stainless steel
- There are five color variations. They can be selected by the end symbol of the part number.
| End Symbol | Lever Part Color |
|---|---|
| BK | Matte black |
| SG | Matte Silver |
| OR | Matte orange |
| YW | Matte yellow |
| SK | Matte Transparent |




