NBK logo

  • Clamp Levers

Plastic Clamp Lever - Miniature Type, Female Screw

LECFS

Dimension Drawing

LECFSPlastic Clamp Levers - Miniature Type, Female Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
Lf min.
All
7
8
Lever Part
Color
All
BK
OR
SG
SK
YW

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LECFS-3-BK M3 0.5 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 BK 14 13.18 CAD Cart
LECFS-3-OR M3 0.5 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 OR 14 13.18 CAD Cart
LECFS-3-SG M3 0.5 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 SG 14 13.18 CAD Cart
LECFS-3-SK M3 0.5 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 SK 14 13.18 CAD Cart
LECFS-3-YW M3 0.5 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 YW 14 13.18 CAD Cart
LECFS-4-BK M4 0.7 8 30 29 32.5 24.5 4.2 13 10 18 31 1.7 BK 13 13.18 CAD Cart
LECFS-4-OR M4 0.7 8 30 29 32.5 24.5 4.2 13 10 18 31 1.7 OR 13 13.18 CAD Cart
LECFS-4-SG M4 0.7 8 30 29 32.5 24.5 4.2 13 10 18 31 1.7 SG 13 13.18 CAD Cart
LECFS-4-SK M4 0.7 8 30 29 32.5 24.5 4.2 13 10 18 31 1.7 SK 13 13.18 CAD Cart
LECFS-4-YW M4 0.7 8 30 29 32.5 24.5 4.2 13 10 18 31 1.7 YW 13 13.18 CAD Cart
LECFS-5-BK M5 0.8 8 30 29 32.5 24.5 4.2 13 10 18 62 2.7 BK 13 13.18 CAD Cart
LECFS-5-OR M5 0.8 8 30 29 32.5 24.5 4.2 13 10 18 62 2.7 OR 13 13.18 CAD Cart
LECFS-5-SG M5 0.8 8 30 29 32.5 24.5 4.2 13 10 18 62 2.7 SG 13 13.18 CAD Cart
LECFS-5-SK M5 0.8 8 30 29 32.5 24.5 4.2 13 10 18 62 2.7 SK 13 13.18 CAD Cart
LECFS-5-YW M5 0.8 8 30 29 32.5 24.5 4.2 13 10 18 62 2.7 YW 13 13.18 CAD Cart
LECFS-6-BK M6 1 8 30 29 32.5 24.5 4.2 13 10 18 110 3.8 BK 12 13.18 CAD Cart
LECFS-6-OR M6 1 8 30 29 32.5 24.5 4.2 13 10 18 110 3.8 OR 12 13.18 CAD Cart
LECFS-6-SG M6 1 8 30 29 32.5 24.5 4.2 13 10 18 110 3.8 SG 12 13.18 CAD Cart
LECFS-6-SK M6 1 8 30 29 32.5 24.5 4.2 13 10 18 110 3.8 SK 12 13.18 CAD Cart
LECFS-6-YW M6 1 8 30 29 32.5 24.5 4.2 13 10 18 110 3.8 YW 12 13.18 CAD Cart
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
LECFS
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Setscrew Stainless Steel
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • A compact type clamp lever made of plastic.
  • The product development was conducted with LCA, Life Cycle Assessment, in consideration for environmental load, especially for global warming.
  • Greenhouse effect gas emission is reduced by 6.5 % compared to conventional products.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • There are two types of thread part materials:
    LECF----Made of steel
    LECFS----Made of stainless steel
  • There are five color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte Silver
OR Matte orange
YW Matte yellow
SK Matte Transparent

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements