Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | M (Coarse) Nominal of Thread |
Pitch | M1 (Coarse) Nominal of Thread |
Pitch | Lm | D | L | s | t | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M8-M6-12-SD | 7.39 | CAD | Cart | M8 | 1.25 | M6 | 1 | 6.5 | 9 | 12 | 2 | 0.6 | 4.3 |
| SADS-M8-M6-16-SD | 7.70 | CAD | Cart | M8 | 1.25 | M6 | 1 | 6.5 | 9 | 16 | 2 | 0.6 | 5.75 |
| SADS-M8-M6-20-SD | 7.90 | CAD | Cart | M8 | 1.25 | M6 | 1 | 6.5 | 9 | 20 | 2 | 0.6 | 7.2 |
| SADS-M8-M6-25-SD | 8.31 | CAD | Cart | M8 | 1.25 | M6 | 1 | 6.5 | 9 | 25 | 2 | 0.6 | 8.65 |
| SADS-M8-M6-32-SD | 8.74 | CAD | Cart | M8 | 1.25 | M6 | 1 | 6.5 | 9 | 32 | 2 | 0.6 | 10.1 |
| SADS-M8-M6-40-SD | 9.59 | CAD | Cart | M8 | 1.25 | M6 | 1 | 6.5 | 9 | 40 | 2 | 0.6 | 11.55 |
| SADS-M8-M6-50-SD | 9.67 | CAD | Cart | M8 | 1.25 | M6 | 1 | 6.5 | 9 | 50 | 2 | 0.6 | 13 |
| SADS-M8-M6-63-SD | 10.17 | CAD | Cart | M8 | 1.25 | M6 | 1 | 6.5 | 9 | 63 | 2 | 0.6 | 13 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SADS-SD | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a lever or knob of any non-standard screw diameter.
- For screw fixing, use a pin stopper or anaerobic adhesive agent.
- If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.
- Use a stopper ring to accurately determine the threaded length.





