Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | Lm | D | L | s | t | M(Right-hand screw) (Coarse) Nominal of Thread |
Pitch | M1(Left-hand screw) (Coarse) Nominal of Thread |
Pitch | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M4-12-LC | 6.02 | CAD | Cart | 4.5 | 7 | 12 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 0.9 |
| SADS-M4-16-LC | 6.24 | CAD | Cart | 4.5 | 7 | 16 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 1.2 |
| SADS-M4-20-LC | 6.24 | CAD | Cart | 4.5 | 7 | 20 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 1.5 |
| SADS-M4-25-LC | 6.41 | CAD | Cart | 4.5 | 7 | 25 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 1.9 |
| SADS-M4-32-LC | 6.41 | CAD | Cart | 4.5 | 7 | 32 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 2.5 |
| SADS-M5-12-LC | 6.24 | CAD | Cart | 4.5 | 9 | 12 | 1.6 | 0.6 | M5 | 0.8 | M5 | 0.8 | 1.5 |
| SADS-M5-16-LC | 6.41 | CAD | Cart | 4.5 | 9 | 16 | 1.6 | 0.6 | M5 | 0.8 | M5 | 0.8 | 2 |
| SADS-M5-20-LC | 6.52 | CAD | Cart | 4.5 | 9 | 20 | 1.6 | 0.6 | M5 | 0.8 | M5 | 0.8 | 2.6 |
| SADS-M5-25-LC | 6.74 | CAD | Cart | 4.5 | 9 | 25 | 1.6 | 0.6 | M5 | 0.8 | M5 | 0.8 | 3.3 |
| SADS-M5-32-LC | 6.74 | CAD | Cart | 4.5 | 9 | 32 | 1.6 | 0.6 | M5 | 0.8 | M5 | 0.8 | 4.1 |
| SADS-M5-40-LC | 7.21 | CAD | Cart | 4.5 | 9 | 40 | 1.6 | 0.6 | M5 | 0.8 | M5 | 0.8 | 5.1 |
| SADS-M5-50-LC | 7.39 | CAD | Cart | 4.5 | 9 | 50 | 1.6 | 0.6 | M5 | 0.8 | M5 | 0.8 | 6.3 |
| SADS-M6-12-LC | 6.52 | CAD | Cart | 5.5 | 9 | 12 | 2 | 0.6 | M6 | 1 | M6 | 1 | 2.2 |
| SADS-M6-16-LC | 7.04 | CAD | Cart | 5.5 | 9 | 16 | 2 | 0.6 | M6 | 1 | M6 | 1 | 3.2 |
| SADS-M6-20-LC | 7.21 | CAD | Cart | 5.5 | 9 | 20 | 2 | 0.6 | M6 | 1 | M6 | 1 | 4.3 |
| SADS-M6-25-LC | 7.39 | CAD | Cart | 5.5 | 9 | 25 | 2 | 0.6 | M6 | 1 | M6 | 1 | 5.5 |
| SADS-M6-32-LC | 7.39 | CAD | Cart | 5.5 | 9 | 32 | 2 | 0.6 | M6 | 1 | M6 | 1 | 6.8 |
| SADS-M6-40-LC | 7.70 | CAD | Cart | 5.5 | 9 | 40 | 2 | 0.6 | M6 | 1 | M6 | 1 | 8.2 |
| SADS-M6-50-LC | 8.18 | CAD | Cart | 5.5 | 9 | 50 | 2 | 0.6 | M6 | 1 | M6 | 1 | 9.7 |
| SADS-M6-63-LC | 8.84 | CAD | Cart | 5.5 | 9 | 63 | 2 | 0.6 | M6 | 1 | M6 | 1 | 11 |
| SADS-M8-12-LC | 7.70 | CAD | Cart | 6.5 | 12 | 12 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 3.9 |
| SADS-M8-16-LC | 7.70 | CAD | Cart | 6.5 | 12 | 16 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 5.3 |
| SADS-M8-20-LC | 8.18 | CAD | Cart | 6.5 | 12 | 20 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 7.1 |
| SADS-M8-25-LC | 8.74 | CAD | Cart | 6.5 | 12 | 25 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 9.3 |
| SADS-M8-32-LC | 8.84 | CAD | Cart | 6.5 | 12 | 32 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 11.9 |
| SADS-M8-40-LC | 9.59 | CAD | Cart | 6.5 | 12 | 40 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 14.9 |
| SADS-M8-50-LC | 9.86 | CAD | Cart | 6.5 | 12 | 50 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 18.3 |
| SADS-M8-63-LC | 10.34 | CAD | Cart | 6.5 | 12 | 63 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 22.1 |
| SADS-M8-80-LC | 11.08 | CAD | Cart | 6.5 | 12 | 80 | 2.5 | 0.8 | M8 | 1.25 | M8 | 1.25 | 26 |
| SADS-M10-16-LC | 9.01 | CAD | Cart | 8.5 | 16 | 16 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 8.2 |
| SADS-M10-20-LC | 9.59 | CAD | Cart | 8.5 | 16 | 20 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 9.3 |
| SADS-M10-25-LC | 9.67 | CAD | Cart | 8.5 | 16 | 25 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 11.4 |
| SADS-M10-32-LC | 10.08 | CAD | Cart | 8.5 | 16 | 32 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 14.6 |
| SADS-M10-40-LC | 10.91 | CAD | Cart | 8.5 | 16 | 40 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 19 |
| SADS-M10-50-LC | 12.17 | CAD | Cart | 8.5 | 16 | 50 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 24.7 |
| SADS-M10-63-LC | 12.79 | CAD | Cart | 8.5 | 16 | 63 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 31.8 |
| SADS-M10-80-LC | 13.82 | CAD | Cart | 8.5 | 16 | 80 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 41 |
Material/Finish
| SADS-LC | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a left-handed screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
- Use a stopper ring to accurately determine the threaded length.