Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | Lm | D | L | s | t | M(Right-hand screw) (Coarse) Nominal of Thread |
Pitch | M1(Left-hand screw) (Coarse) Nominal of Thread |
Pitch | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M10-16-LC | 9.01 | CAD | Cart | 8.5 | 16 | 16 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 8.2 |
| SADS-M10-20-LC | 9.59 | CAD | Cart | 8.5 | 16 | 20 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 9.3 |
| SADS-M10-25-LC | 9.67 | CAD | Cart | 8.5 | 16 | 25 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 11.4 |
| SADS-M10-32-LC | 10.08 | CAD | Cart | 8.5 | 16 | 32 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 14.6 |
| SADS-M10-40-LC | 10.91 | CAD | Cart | 8.5 | 16 | 40 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 19 |
| SADS-M10-50-LC | 12.17 | CAD | Cart | 8.5 | 16 | 50 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 24.7 |
| SADS-M10-63-LC | 12.79 | CAD | Cart | 8.5 | 16 | 63 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 31.8 |
| SADS-M10-80-LC | 13.82 | CAD | Cart | 8.5 | 16 | 80 | 3 | 0.8 | M10 | 1.5 | M10 | 1.5 | 41 |
Material/Finish
| SADS-LC | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a left-handed screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
- Use a stopper ring to accurately determine the threaded length.





