Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
Add to Cart | M (Coarse) Nominal of Thread |
Pitch | Lm | D | L | s | t | M1 (Fine) Nominal of Thread |
Pitch | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M8-12-RF | 7.70 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 12 | 2.5 | 0.8 | M8 | 1 | 3.9 |
| SADS-M8-16-RF | 7.70 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 16 | 2.5 | 0.8 | M8 | 1 | 5.3 |
| SADS-M8-20-RF | 8.18 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 20 | 2.5 | 0.8 | M8 | 1 | 7.1 |
| SADS-M8-25-RF | 8.74 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 25 | 2.5 | 0.8 | M8 | 1 | 9.3 |
| SADS-M8-32-RF | 8.84 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 32 | 2.5 | 0.8 | M8 | 1 | 11.9 |
| SADS-M8-40-RF | 9.59 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 40 | 2.5 | 0.8 | M8 | 1 | 14.9 |
| SADS-M8-50-RF | 9.86 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 50 | 2.5 | 0.8 | M8 | 1 | 18.3 |
| SADS-M8-63-RF | 10.34 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 63 | 2.5 | 0.8 | M8 | 1 | 22.1 |
| SADS-M8-80-RF | 11.08 | CAD | Cart | M8 | 1.25 | 6.5 | 12 | 80 | 2.5 | 0.8 | M8 | 1 | 26 |
Material/Finish
| SADS-RF | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a fine threaded screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
- Use a stopper ring to accurately determine the thread length.
Usage Example
In combination with a dimple knob.





