Date Published:Aug. 06. 2024
Screw Standards and Technical Information
List of Screw Standards
Screw Types | Standards |
---|---|
Hexagon Socket Head Cap Screws | Excerpts from JIS B 1176:2015 |
ISO General Purpose Metric Screw Threads | Excerpt from JIS B 0205-2・4:2001 / JIS B 0205:1997 (old standards) JIS B 0207:1982 (old standards) |
Unified Coarse Screw Threads/Unified Fine Screw Threads | Excerpts from JIS B 0206:1973 / JIS B 0208:1973 |
Hexagon Socket Set Screws | Excerpts from JIS B 1177:2007 |
Hexalobular Internal Driving Feature for Bolts and Screws | Excerpt from JIS B 1015:2018 |
Parallel Pipe Threads | Excerpts from JIS B 0202:1999 |
Taper Pipe Threads | Excerpts from JIS B 0203:1999 |
Screw-Related Materials
"What is a Screw?" Series
Materials and Surface Treatment Information
Materials and Surface Treatments | Related Information |
---|---|
Metals | Comparison Table of Material |
Mechanical Properties of Fasteners Made of Carbon Steel and Alloy Steel | |
Steel | |
Stainless Steel | |
Aluminum Alloy | |
Property of High Performance Stainless Steel Screws | |
Chemical Resistance of Chemical-proof Screws | |
Property of Special Material Screws | |
Titanium Property | |
Plastics | Plastic Screw Property |
Plastic and Rubber | |
Ceramics | Property of Special Material Screws |
Surface Treatments | Property of Screws with Special Surface Treatment |
Surface Treatment |
List of Other Standards and Design-Related Materials
List of Other Standards
Types | Standards |
---|---|
Hexagon Nuts | Hexagon nut not depending on ISO 4032-4036 and ISO 8673-8675. Excerpt from JIS B 1181:2014 |
Plain Washers | Excerpt from JIS B 1256:2008 |
Spring Lock Washers | Excerpts from JIS B 1251:2018 |
Diameter of Clearance Holes and Counterbores for Bolts and Screws | Excerpt from JIS B 1001:1985 |
General Tolerances | Excerpt from JIS B 0405:1991 / JIS B 0419:1991 |
System of Limits and Fits | Excerpt from JIS B 0401: 2016 |
Deviations of Holes to be Used in Commonly Used Fits | Excerpt from JIS B 0401:2016 |
Deviations of Shafts to be Used in Commonly Used Fits | Excerpt from JIS B 0401:2016 |
Geometrical Tolerancing | Excerpt from JIS B 0021:1998 Tolerancing of form, orientation, location and run-out |
Conversion Table of Hardness | (SAE J 417) revised in 1983 |
Key and Their Corresponding Keyways | Excerpt from JIS B 1301:1996 |
Other Design-Related Materials
For NBK's Special Screws, Click Here
Technical Data
Technical Data
Special Screws