Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
QTY (Piece) |
L | M (Coarse) Nominal of Thread |
Pitch | Db | B | d | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| SCSS-M5-8-VF | 12.91 | CAD | Cart | 8 | M5 | 0.8 | 3 | 2.5 | 1.5 | 0.8 |
| SCSS-M5-12-VF | 13.82 | CAD | Cart | 12 | M5 | 0.8 | 3 | 2.5 | 1.5 | 1.3 |
| SCSS-M5-20-VF | 14.93 | CAD | Cart | 20 | M5 | 0.8 | 3 | 2.5 | 1.5 | 2.3 |
| SCSS-M6-10-VF | 13.82 | CAD | Cart | 10 | M6 | 1 | 4 | 3 | 2 | 1.5 |
| SCSS-M6-16-VF | 14.74 | CAD | Cart | 16 | M6 | 1 | 4 | 3 | 2 | 2.5 |
| SCSS-M6-20-VF | 15.73 | CAD | Cart | 20 | M6 | 1 | 4 | 3 | 2 | 3.4 |
| SCSS-M6-25-VF | 16.59 | CAD | Cart | 25 | M6 | 1 | 4 | 3 | 2 | 4 |
| SCSS-M8-10-VF | 15.91 | CAD | Cart | 10 | M8 | 1.25 | 5.5 | 4 | 2 | 2.5 |
| SCSS-M8-12-VF | 15.91 | CAD | Cart | 12 | M8 | 1.25 | 5.5 | 4 | 2 | 3.2 |
| SCSS-M8-20-VF | 17.88 | CAD | Cart | 20 | M8 | 1.25 | 5.5 | 4 | 2 | 5.7 |
| SCSS-M8-25-VF | 18.98 | CAD | Cart | 25 | M8 | 1.25 | 5.5 | 4 | 2 | 7.7 |
| SCSS-M8-30-VF | 19.54 | CAD | Cart | 30 | M8 | 1.25 | 5.5 | 4 | 2 | 9 |
| SCSS-M10-16-VF | 19.19 | CAD | Cart | 16 | M10 | 1.5 | 7 | 5 | 3 | 5 |
| SCSS-M10-20-VF | 19.73 | CAD | Cart | 20 | M10 | 1.5 | 7 | 5 | 3 | 7 |
| SCSS-M10-25-VF | 21.19 | CAD | Cart | 25 | M10 | 1.5 | 7 | 5 | 3 | 9.5 |
| SCSS-M10-35-VF | 23.72 | CAD | Cart | 35 | M10 | 1.5 | 7 | 5 | 3 | 11 |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCSS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Ball | SUS440C(Hardness 55-60HRC) Thin Fluorine Coating |
Application
Fixing and locating workpiece, Vacuum devices, FPD production equipment, semiconductor devicesCharacteristics
- This screw is used to secure work in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
- Ventilation holes and grooves easily release gas trapped in machines.
- SCSS-VR has a full ball to firmly secure work at the contact point.
- The contact surface of SCSS-VF is a flat ball. Workpiece is not damaged. The ball rotates flexibly up to 9°. Clamps securely even the inclied surface.