• account
  • Special Screws (Bolts)
  • Galling & Seizing Prevention

SNSS-FC/Hex Socket Head Cap Screws - Fluorine Coating

  • Seizing & Sticking Prevention

Dimension Drawing

SNSS-FCHex Socket Head Cap Screws - Fluorine Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number Price
(USD)
CAD
Download
QTY
(Pack)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
SNSS-M3-5-FC 8.66 CAD Cart M3 0.5 5 5.5 3 2.5 10 0.67
SNSS-M3-6-FC 7.59 CAD Cart M3 0.5 6 5.5 3 2.5 10 0.71
SNSS-M3-8-FC 7.59 CAD Cart M3 0.5 8 5.5 3 2.5 10 0.8
SNSS-M3-10-FC 7.59 CAD Cart M3 0.5 10 5.5 3 2.5 10 0.88
SNSS-M3-12-FC 7.59 CAD Cart M3 0.5 12 5.5 3 2.5 10 0.96
SNSS-M3-16-FC 10.34 CAD Cart M3 0.5 16 5.5 3 2.5 10 1.2
SNSS-M3-20-FC 11.08 CAD Cart M3 0.5 20 5.5 3 2.5 10 1.4
SNSS-M4-6-FC 7.39 CAD Cart M4 0.7 6 7 4 3 10 1.5
SNSS-M4-8-FC 8.86 CAD Cart M4 0.7 8 7 4 3 10 1.7
SNSS-M4-10-FC 8.86 CAD Cart M4 0.7 10 7 4 3 10 1.8
SNSS-M4-12-FC 9.09 CAD Cart M4 0.7 12 7 4 3 10 2
SNSS-M4-16-FC 11.69 CAD Cart M4 0.7 16 7 4 3 10 2.3
SNSS-M4-20-FC 11.99 CAD Cart M4 0.7 20 7 4 3 10 2.7
SNSS-M4-25-FC 14.57 CAD Cart M4 0.7 25 7 4 3 10 3.2
SNSS-M5-8-FC 8.86 CAD Cart M5 0.8 8 8.5 5 4 10 2.5
SNSS-M5-10-FC 10.34 CAD Cart M5 0.8 10 8.5 5 4 10 2.7
SNSS-M5-12-FC 10.53 CAD Cart M5 0.8 12 8.5 5 4 10 3
SNSS-M5-16-FC 11.99 CAD Cart M5 0.8 16 8.5 5 4 10 3.5
SNSS-M5-20-FC 13.82 CAD Cart M5 0.8 20 8.5 5 4 10 4
SNSS-M5-25-FC 15.73 CAD Cart M5 0.8 25 8.5 5 4 10 4.8
SNSS-M6-10-FC 11.52 CAD Cart M6 1 10 10 6 5 10 4.7
SNSS-M6-12-FC 11.52 CAD Cart M6 1 12 10 6 5 10 5.1
SNSS-M6-16-FC 13.40 CAD Cart M6 1 16 10 6 5 10 5.8
SNSS-M6-20-FC 15.15 CAD Cart M6 1 20 10 6 5 10 6.5
SNSS-M6-25-FC 17.31 CAD Cart M6 1 25 10 6 5 10 7.6
SNSS-M6-30-FC 19.19 CAD Cart M6 1 30 10 6 5 10 8.3
SNSS-M8-16-FC 23.18 CAD Cart M8 1.25 16 13 8 6 10 12
SNSS-M8-20-FC 25.41 CAD Cart M8 1.25 20 13 8 6 10 13
SNSS-M8-25-FC 27.66 CAD Cart M8 1.25 25 13 8 6 10 15
SNSS-M8-30-FC 31.61 CAD Cart M8 1.25 30 13 8 6 10 17
SNSS-M8-35-FC 34.80 CAD Cart M8 1.25 35 13 8 6 10 19
SNSS-M10-20-FC 38.10 CAD Cart M10 1.5 20 16 10 8 10 23
SNSS-M10-25-FC 42.26 CAD Cart M10 1.5 25 16 10 8 10 25
SNSS-M10-30-FC 47.02 CAD Cart M10 1.5 30 16 10 8 10 28
SNSS-M10-35-FC 52.58 CAD Cart M10 1.5 35 16 10 8 10 30
SNSS-M10-40-FC 58.11 CAD Cart M10 1.5 40 16 10 8 10 33

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SNSS-FC
Main Body SUSXM7(S.S. Grade:A2)
Fluorine Coating
Strength Class A2-70

Application

Seizing prevention
FPD production equipment, semiconductor devices,
and general industrial machines

Characteristics

  • Coating with good cost performance.
  • Excellent lubricating ability and suitable for seizing prevention of screws.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Tightening Property (Reference)

Part Number:SNSS-M5-25-FC
⇒The Features of Screws with Special Surface Treatment

SNSS-FCHex Socket Head Cap Screws - Fluorine Coating


Product List

Click here to see Galling & Seizing Prevention

Click here to see Special Screws (Bolts)