Specs/CAD
Unit : mm
| Part Number | Price (USD) |
CAD Download |
QTY (Pack) |
M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPV-M4-10-H1 | 63.45 | CAD | Cart | M4 | 0.7 | 10 | 7 | 2.8 | 0.26 | 20 | 0.39 |
| SPV-M4-15-H1 | 66.87 | CAD | Cart | M4 | 0.7 | 15 | 7 | 2.8 | 0.26 | 20 | 0.49 |
| SPV-M4-20-H1 | 69.27 | CAD | Cart | M4 | 0.7 | 20 | 7 | 2.8 | 0.26 | 20 | 0.6 |
| SPV-M4-25-H1 | 80.59 | CAD | Cart | M4 | 0.7 | 25 | 7 | 2.8 | 0.26 | 20 | 0.71 |
| SPV-M4-10-H1(100) | 200.20 | CAD | Cart | M4 | 0.7 | 10 | 7 | 2.8 | 0.26 | 100 | 0.39 |
| SPV-M4-15-H1(100) | 209.44 | CAD | Cart | M4 | 0.7 | 15 | 7 | 2.8 | 0.26 | 100 | 0.49 |
| SPV-M4-20-H1(100) | 218.68 | CAD | Cart | M4 | 0.7 | 20 | 7 | 2.8 | 0.26 | 100 | 0.6 |
| SPV-M4-25-H1(100) | 252.56 | CAD | Cart | M4 | 0.7 | 25 | 7 | 2.8 | 0.26 | 100 | 0.71 |
| SPV-M5-10-H1 | 63.11 | CAD | Cart | M5 | 0.8 | 10 | 8 | 3.5 | 0.44 | 20 | 0.64 |
| SPV-M5-12-H1 | 67.21 | CAD | Cart | M5 | 0.8 | 12 | 8 | 3.5 | 0.44 | 20 | 0.69 |
| SPV-M5-15-H1 | 68.25 | CAD | Cart | M5 | 0.8 | 15 | 8 | 3.5 | 0.44 | 20 | 0.81 |
| SPV-M5-20-H1 | 72.71 | CAD | Cart | M5 | 0.8 | 20 | 8 | 3.5 | 0.44 | 20 | 0.92 |
| SPV-M5-25-H1 | 77.50 | CAD | Cart | M5 | 0.8 | 25 | 8 | 3.5 | 0.44 | 20 | 1.1 |
| SPV-M5-30-H1 | 81.27 | CAD | Cart | M5 | 0.8 | 30 | 8 | 3.5 | 0.44 | 20 | 1.3 |
| SPV-M5-35-H1 | 86.08 | CAD | Cart | M5 | 0.8 | 35 | 8 | 3.5 | 0.44 | 20 | 1.5 |
| SPV-M5-10-H1(100) | 226.38 | CAD | Cart | M5 | 0.8 | 10 | 8 | 3.5 | 0.44 | 100 | 0.64 |
| SPV-M5-12-H1(100) | 240.24 | CAD | Cart | M5 | 0.8 | 12 | 8 | 3.5 | 0.44 | 100 | 0.69 |
| SPV-M5-15-H1(100) | 243.32 | CAD | Cart | M5 | 0.8 | 15 | 8 | 3.5 | 0.44 | 100 | 0.81 |
| SPV-M5-20-H1(100) | 261.80 | CAD | Cart | M5 | 0.8 | 20 | 8 | 3.5 | 0.44 | 100 | 0.92 |
| SPV-M5-25-H1(100) | 278.74 | CAD | Cart | M5 | 0.8 | 25 | 8 | 3.5 | 0.44 | 100 | 1.1 |
| SPV-M5-30-H1(100) | 291.06 | CAD | Cart | M5 | 0.8 | 30 | 8 | 3.5 | 0.44 | 100 | 1.3 |
| SPV-M5-35-H1(100) | 309.54 | CAD | Cart | M5 | 0.8 | 35 | 8 | 3.5 | 0.44 | 100 | 1.5 |
| SPV-M6-10-H1 | 37.39 | CAD | Cart | M6 | 1 | 10 | 10 | 4 | 0.81 | 10 | 1 |
| SPV-M6-12-H1 | 39.27 | CAD | Cart | M6 | 1 | 12 | 10 | 4 | 0.81 | 10 | 1.2 |
| SPV-M6-15-H1 | 39.96 | CAD | Cart | M6 | 1 | 15 | 10 | 4 | 0.81 | 10 | 1.3 |
| SPV-M6-16-H1 | 41.16 | CAD | Cart | M6 | 1 | 16 | 10 | 4 | 0.81 | 10 | 1.3 |
| SPV-M6-20-H1 | 43.05 | CAD | Cart | M6 | 1 | 20 | 10 | 4 | 0.81 | 10 | 1.4 |
| SPV-M6-25-H1 | 46.13 | CAD | Cart | M6 | 1 | 25 | 10 | 4 | 0.81 | 10 | 1.8 |
| SPV-M6-30-H1 | 49.04 | CAD | Cart | M6 | 1 | 30 | 10 | 4 | 0.81 | 10 | 2 |
| SPV-M6-35-H1 | 51.97 | CAD | Cart | M6 | 1 | 35 | 10 | 4 | 0.81 | 10 | 2.3 |
| SPV-M6-40-H1 | 54.53 | CAD | Cart | M6 | 1 | 40 | 10 | 4 | 0.81 | 10 | 2.5 |
| SPV-M6-10-H1(100) | 266.42 | CAD | Cart | M6 | 1 | 10 | 10 | 4 | 0.81 | 100 | 1 |
| SPV-M6-12-H1(100) | 283.36 | CAD | Cart | M6 | 1 | 12 | 10 | 4 | 0.81 | 100 | 1.2 |
| SPV-M6-15-H1(100) | 287.98 | CAD | Cart | M6 | 1 | 15 | 10 | 4 | 0.81 | 100 | 1.3 |
| SPV-M6-16-H1(100) | 309.54 | CAD | Cart | M6 | 1 | 16 | 10 | 4 | 0.81 | 100 | 1.3 |
| SPV-M6-20-H1(100) | 309.54 | CAD | Cart | M6 | 1 | 20 | 10 | 4 | 0.81 | 100 | 1.4 |
| SPV-M6-25-H1(100) | 331.10 | CAD | Cart | M6 | 1 | 25 | 10 | 4 | 0.81 | 100 | 1.8 |
| SPV-M6-30-H1(100) | 352.66 | CAD | Cart | M6 | 1 | 30 | 10 | 4 | 0.81 | 100 | 2 |
| SPV-M6-35-H1(100) | 374.22 | CAD | Cart | M6 | 1 | 35 | 10 | 4 | 0.81 | 100 | 2.3 |
| SPV-M6-40-H1(100) | 391.16 | CAD | Cart | M6 | 1 | 40 | 10 | 4 | 0.81 | 100 | 2.5 |
| SPV-M8-10-H1 | 68.42 | CAD | Cart | M8 | 1.25 | 10 | 13 | 5.5 | 1.56 | 10 | 2.2 |
| SPV-M8-12-H1 | 68.42 | CAD | Cart | M8 | 1.25 | 12 | 13 | 5.5 | 1.56 | 10 | 2.4 |
| SPV-M8-15-H1 | 68.42 | CAD | Cart | M8 | 1.25 | 15 | 13 | 5.5 | 1.56 | 10 | 2.5 |
| SPV-M8-20-H1 | 68.42 | CAD | Cart | M8 | 1.25 | 20 | 13 | 5.5 | 1.56 | 10 | 2.9 |
| SPV-M8-25-H1 | 68.42 | CAD | Cart | M8 | 1.25 | 25 | 13 | 5.5 | 1.56 | 10 | 3.3 |
| SPV-M8-30-H1 | 79.91 | CAD | Cart | M8 | 1.25 | 30 | 13 | 5.5 | 1.56 | 10 | 3.8 |
| SPV-M8-35-H1 | 79.91 | CAD | Cart | M8 | 1.25 | 35 | 13 | 5.5 | 1.56 | 10 | 4.3 |
| SPV-M8-40-H1 | 79.91 | CAD | Cart | M8 | 1.25 | 40 | 13 | 5.5 | 1.56 | 10 | 4.7 |
| SPV-M8-10-H1(100) | 491.26 | CAD | Cart | M8 | 1.25 | 10 | 13 | 5.5 | 1.56 | 100 | 2.2 |
| SPV-M8-12-H1(100) | 491.26 | CAD | Cart | M8 | 1.25 | 12 | 13 | 5.5 | 1.56 | 100 | 2.4 |
| SPV-M8-15-H1(100) | 491.26 | CAD | Cart | M8 | 1.25 | 15 | 13 | 5.5 | 1.56 | 100 | 2.5 |
| SPV-M8-20-H1(100) | 491.26 | CAD | Cart | M8 | 1.25 | 20 | 13 | 5.5 | 1.56 | 100 | 2.9 |
| SPV-M8-25-H1(100) | 491.26 | CAD | Cart | M8 | 1.25 | 25 | 13 | 5.5 | 1.56 | 100 | 3.3 |
| SPV-M8-30-H1(100) | 574.42 | CAD | Cart | M8 | 1.25 | 30 | 13 | 5.5 | 1.56 | 100 | 3.8 |
| SPV-M8-35-H1(100) | 574.42 | CAD | Cart | M8 | 1.25 | 35 | 13 | 5.5 | 1.56 | 100 | 4.3 |
| SPV-M8-40-H1(100) | 574.42 | CAD | Cart | M8 | 1.25 | 40 | 13 | 5.5 | 1.56 | 100 | 4.7 |
| SPV-M10-15-H1 | 78.03 | CAD | Cart | M10 | 1.5 | 15 | 17 | 7 | 3.16 | 10 | 4.9 |
| SPV-M10-20-H1 | 78.03 | CAD | Cart | M10 | 1.5 | 20 | 17 | 7 | 3.16 | 10 | 5.5 |
| SPV-M10-25-H1 | 78.03 | CAD | Cart | M10 | 1.5 | 25 | 17 | 7 | 3.16 | 10 | 6.1 |
| SPV-M10-30-H1 | 91.05 | CAD | Cart | M10 | 1.5 | 30 | 17 | 7 | 3.16 | 10 | 6.8 |
| SPV-M10-35-H1 | 91.05 | CAD | Cart | M10 | 1.5 | 35 | 17 | 7 | 3.16 | 10 | 7.5 |
| SPV-M10-40-H1 | 97.90 | CAD | Cart | M10 | 1.5 | 40 | 17 | 7 | 3.16 | 10 | 8.2 |
| SPV-M10-15-H1(50) | 245.63 | CAD | Cart | M10 | 1.5 | 15 | 17 | 7 | 3.16 | 50 | 4.9 |
| SPV-M10-20-H1(50) | 245.63 | CAD | Cart | M10 | 1.5 | 20 | 17 | 7 | 3.16 | 50 | 5.5 |
| SPV-M10-25-H1(50) | 245.63 | CAD | Cart | M10 | 1.5 | 25 | 17 | 7 | 3.16 | 50 | 6.1 |
| SPV-M10-30-H1(50) | 287.21 | CAD | Cart | M10 | 1.5 | 30 | 17 | 7 | 3.16 | 50 | 6.8 |
| SPV-M10-35-H1(50) | 287.21 | CAD | Cart | M10 | 1.5 | 35 | 17 | 7 | 3.16 | 50 | 7.5 |
| SPV-M10-40-H1(50) | 308.77 | CAD | Cart | M10 | 1.5 | 40 | 17 | 7 | 3.16 | 50 | 8.2 |
| SPV-M12-20-H1 | 116.59 | CAD | Cart | M12 | 1.75 | 20 | 19 | 8 | 5.73 | 10 | 7.9 |
| SPV-M12-25-H1 | 116.59 | CAD | Cart | M12 | 1.75 | 25 | 19 | 8 | 5.73 | 10 | 8.7 |
| SPV-M12-30-H1 | 116.59 | CAD | Cart | M12 | 1.75 | 30 | 19 | 8 | 5.73 | 10 | 9.6 |
| SPV-M12-35-H1 | 126.70 | CAD | Cart | M12 | 1.75 | 35 | 19 | 8 | 5.73 | 10 | 11 |
| SPV-M12-40-H1 | 126.70 | CAD | Cart | M12 | 1.75 | 40 | 19 | 8 | 5.73 | 10 | 12 |
| SPV-M12-20-H1(50) | 367.29 | CAD | Cart | M12 | 1.75 | 20 | 19 | 8 | 5.73 | 50 | 7.9 |
| SPV-M12-25-H1(50) | 367.29 | CAD | Cart | M12 | 1.75 | 25 | 19 | 8 | 5.73 | 50 | 8.7 |
| SPV-M12-30-H1(50) | 367.29 | CAD | Cart | M12 | 1.75 | 30 | 19 | 8 | 5.73 | 50 | 9.6 |
| SPV-M12-35-H1(50) | 399.63 | CAD | Cart | M12 | 1.75 | 35 | 19 | 8 | 5.73 | 50 | 11 |
| SPV-M12-40-H1(50) | 399.63 | CAD | Cart | M12 | 1.75 | 40 | 19 | 8 | 5.73 | 50 | 12 |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPV-H1 | |
|---|---|
| Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat Resistance Temperature*1 |
150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machineryCharacteristics
- PVDF hex head bolts.
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Allowable operating temperature*1 (min./max.): -40°C/150°C
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws






