• Special Screws
  • Plastic Screws

SPT-H

Plastic Screw - Hex Head Screws - PTFE:Teflon

  • Electric conducting property
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPT-HPlastic Screw - Hex Head Screws - PTFE:Teflon寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
6
8
10
12
16
20
25
30
40
50
60

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture
Load(N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPT-M3-6-H M3 0.5 6 5.5 2 45 1 0.18 12.74 CAD Cart
SPT-M3-8-H M3 0.5 8 5.5 2 45 1 0.2 13.21 CAD Cart
SPT-M3-10-H M3 0.5 10 5.5 2 45 1 0.23 14.45 CAD Cart
SPT-M3-12-H M3 0.5 12 5.5 2 45 1 0.25 14.59 CAD Cart
SPT-M3-16-H M3 0.5 16 5.5 2 45 1 0.3 15.34 CAD Cart
SPT-M3-20-H M3 0.5 20 5.5 2 45 1 0.35 16.39 CAD Cart
SPT-M4-8-H M4 0.7 8 7 2.8 79 1 0.41 13.52 CAD Cart
SPT-M4-10-H M4 0.7 10 7 2.8 79 1 0.45 14.59 CAD Cart
SPT-M4-12-H M4 0.7 12 7 2.8 79 1 0.5 14.89 CAD Cart
SPT-M4-16-H M4 0.7 16 7 2.8 79 1 0.58 15.49 CAD Cart
SPT-M4-20-H M4 0.7 20 7 2.8 79 1 0.66 16.72 CAD Cart
SPT-M4-25-H M4 0.7 25 7 2.8 79 1 0.77 17.47 CAD Cart
SPT-M5-10-H M5 0.8 10 8 3.5 128 1 0.74 13.21 CAD Cart
SPT-M5-12-H M5 0.8 12 8 3.5 128 1 0.8 13.81 CAD Cart
SPT-M5-16-H M5 0.8 16 8 3.5 128 1 0.94 14.89 CAD Cart
SPT-M5-20-H M5 0.8 20 8 3.5 128 1 1.1 15.49 CAD Cart
SPT-M5-25-H M5 0.8 25 8 3.5 128 1 1.2 17.17 CAD Cart
SPT-M5-30-H M5 0.8 30 8 3.5 128 1 1.4 18.07 CAD Cart
SPT-M6-10-H M6 1 10 10 4 181 1 1.2 14.89 CAD Cart
SPT-M6-12-H M6 1 12 10 4 181 1 1.3 13.98 CAD Cart
SPT-M6-16-H M6 1 16 10 4 181 1 1.5 14.72 CAD Cart
SPT-M6-20-H M6 1 20 10 4 181 1 1.7 15.80 CAD Cart
SPT-M6-25-H M6 1 25 10 4 181 1 1.9 16.87 CAD Cart
SPT-M6-30-H M6 1 30 10 4 181 1 2.1 17.78 CAD Cart
SPT-M6-40-H M6 1 40 10 4 181 1 2.6 19.60 CAD Cart
SPT-M8-16-H M8 1.25 16 13 5.5 329 1 3 16.72 CAD Cart
SPT-M8-20-H M8 1.25 20 13 5.5 329 1 3.4 18.07 CAD Cart
SPT-M8-25-H M8 1.25 25 13 5.5 329 1 3.8 19.45 CAD Cart
SPT-M8-30-H M8 1.25 30 13 5.5 329 1 4.2 20.94 CAD Cart
SPT-M8-40-H M8 1.25 40 13 5.5 329 1 5.1 22.92 CAD Cart
SPT-M8-50-H M8 1.25 50 13 5.5 329 1 6 24.89 CAD Cart
SPT-M10-20-H M10 1.5 20 17 7 522 1 6.3 19.73 CAD Cart
SPT-M10-25-H M10 1.5 25 17 7 522 1 7 20.94 CAD Cart
SPT-M10-30-H M10 1.5 30 17 7 522 1 7.7 22.78 CAD Cart
SPT-M10-40-H M10 1.5 40 17 7 522 1 9 25.04 CAD Cart
SPT-M12-25-H M12 1.75 25 19 8 759 1 10 23.53 CAD Cart
SPT-M12-30-H M12 1.75 30 19 8 759 1 11 25.64 CAD Cart
SPT-M12-40-H M12 1.75 40 19 8 759 1 13 28.54 CAD Cart
SPT-M12-50-H M12 1.75 50 19 8 759 1 15 32.30 CAD Cart
SPT-M12-60-H M12 1.75 60 19 8 759 1 17 35.21 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SPT-H
Main body PTFE(Tetrafluoroethylene:Teflon*1
/White
Heat Resistance Temperature*2 260℃

*1: Teflon is a registered trademark of DuPont.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • PTFE (Teflon)is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate it.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read