• Special Screws
  • Plastic Screws

SPE-MC

Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK

  • Heat-resistance
  • Chemical-proof
  • Miniature

Dimension Drawing

SPE-MCPlastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
M1.4
M1.6
L
All
2
2.5
3
4
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-M1.2-2-MC M1.2 0.25 2 1.8 0.5 58 0.025 10 0.015 6.41 CAD Cart
SPE-M1.2-2.5-MC M1.2 0.25 2.5 1.8 0.5 58 0.025 10 0.015 6.41 CAD Cart
SPE-M1.2-3-MC M1.2 0.25 3 1.8 0.5 58 0.025 10 0.015 6.41 CAD Cart
SPE-M1.2-4-MC M1.2 0.25 4 1.8 0.5 58 0.025 10 0.016 6.41 CAD Cart
SPE-M1.4-2-MC M1.4 0.3 2 2 0.5 59 0.026 10 0.016 6.41 CAD Cart
SPE-M1.4-2.5-MC M1.4 0.3 2.5 2 0.5 59 0.026 10 0.016 6.41 CAD Cart
SPE-M1.4-3-MC M1.4 0.3 3 2 0.5 59 0.026 10 0.016 6.41 CAD Cart
SPE-M1.4-4-MC M1.4 0.3 4 2 0.5 59 0.026 10 0.017 6.41 CAD Cart
SPE-M1.6-2.5-MC M1.6 0.35 2.5 2.3 0.5 76 0.038 10 0.017 6.41 CAD Cart
SPE-M1.6-3-MC M1.6 0.35 3 2.3 0.5 76 0.038 10 0.018 6.41 CAD Cart
SPE-M1.6-4-MC M1.6 0.35 4 2.3 0.5 76 0.038 10 0.019 6.41 CAD Cart
SPE-M1.6-6-MC M1.6 0.35 6 2.3 0.5 76 0.038 10 0.02 6.68 CAD Cart

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
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
SPE-MC
Main body PEEK / Light Brown
Heat resistance
temperature*1
260℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device /
Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump

Characteristics

  • Miniature screws for precision devices.
  • PEEK is thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It resists almost all chemicals other than concentrated sulfuric acid, concentrated nitric acid and concentrated hydrofluoric acid.
  • It is highly heat-resistant and water-proofed and high temperature strength is retained.
  • Features outstanding friction, shock, and fatigue resistance.
  • It is highly frame-resistant satisfying V-0 of the UL standard 94.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Product List

Most Read