• account
  • Special Screws (Bolts)
  • Lightweight

SPC-R/Plastic Cross Recessed Oval Head Machine Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-RPlastic Cross Recessed Oval Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
5
6
8
10
12
15
20
25

Unit : mm

Part Number Price
(USD)
CAD
Download
QTY
(Pack)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 L2 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
SPC-M3-5-R 10.30 CAD Cart M3 0.5 5 6 1.75 0.7 2 266 0.18 100 0.15
SPC-M3-6-R 10.30 CAD Cart M3 0.5 6 6 1.75 0.7 2 266 0.18 100 0.15
SPC-M3-8-R 12.02 CAD Cart M3 0.5 8 6 1.75 0.7 2 266 0.18 100 0.16
SPC-M3-10-R 13.72 CAD Cart M3 0.5 10 6 1.75 0.7 2 266 0.18 100 0.17
SPC-M3-12-R 13.72 CAD Cart M3 0.5 12 6 1.75 0.7 2 266 0.18 100 0.18
SPC-M3-15-R 20.59 CAD Cart M3 0.5 15 6 1.75 0.7 2 266 0.18 100 0.2
SPC-M3-20-R 25.72 CAD Cart M3 0.5 20 6 1.75 0.7 2 266 0.18 100 0.24
SPC-M3-5-R(1000) 67.76 CAD Cart M3 0.5 5 6 1.75 0.7 2 266 0.18 1000 0.15
SPC-M3-6-R(1000) 67.76 CAD Cart M3 0.5 6 6 1.75 0.7 2 266 0.18 1000 0.15
SPC-M3-8-R(1000) 69.30 CAD Cart M3 0.5 8 6 1.75 0.7 2 266 0.18 1000 0.16
SPC-M3-10-R(1000) 75.46 CAD Cart M3 0.5 10 6 1.75 0.7 2 266 0.18 1000 0.17
SPC-M3-12-R(1000) 80.08 CAD Cart M3 0.5 12 6 1.75 0.7 2 266 0.18 1000 0.18
SPC-M3-15-R(1000) 120.12 CAD Cart M3 0.5 15 6 1.75 0.7 2 266 0.18 1000 0.2
SPC-M3-20-R(1000) 154.00 CAD Cart M3 0.5 20 6 1.75 0.7 2 266 0.18 1000 0.24
SPC-M4-10-R 15.44 CAD Cart M4 0.7 10 8 2.3 0.9 2 481 0.39 100 0.21
SPC-M4-12-R 18.87 CAD Cart M4 0.7 12 8 2.3 0.9 2 481 0.39 100 0.23
SPC-M4-15-R 25.72 CAD Cart M4 0.7 15 8 2.3 0.9 2 481 0.39 100 0.27
SPC-M4-20-R 29.15 CAD Cart M4 0.7 20 8 2.3 0.9 2 481 0.39 100 0.33
SPC-M4-25-R 41.16 CAD Cart M4 0.7 25 8 2.3 0.9 2 481 0.39 100 0.39
SPC-M4-10-R(1000) 97.02 CAD Cart M4 0.7 10 8 2.3 0.9 2 481 0.39 1000 0.21
SPC-M4-12-R(1000) 118.58 CAD Cart M4 0.7 12 8 2.3 0.9 2 481 0.39 1000 0.23
SPC-M4-15-R(1000) 157.08 CAD Cart M4 0.7 15 8 2.3 0.9 2 481 0.39 1000 0.27
SPC-M4-20-R(1000) 169.40 CAD Cart M4 0.7 20 8 2.3 0.9 2 481 0.39 1000 0.33
SPC-M4-25-R(500) 124.74 CAD Cart M4 0.7 25 8 2.3 0.9 2 481 0.39 500 0.39

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPC-R
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) Phillips cross recessed round flat head machine screws.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws (Bolts)