Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC-M2-4-F | M2 | 0.4 | 4 | 4 | 1.2 | 107 | 0.055 | 50 | 0.018 | 4.22 | CAD | Cart |
SPC-M2-5-F | M2 | 0.4 | 5 | 4 | 1.2 | 107 | 0.055 | 50 | 0.021 | 4.22 | CAD | Cart |
SPC-M2-6-F | M2 | 0.4 | 6 | 4 | 1.2 | 107 | 0.055 | 50 | 0.023 | 4.22 | CAD | Cart |
SPC-M2-8-F | M2 | 0.4 | 8 | 4 | 1.2 | 107 | 0.055 | 50 | 0.03 | 4.22 | CAD | Cart |
SPC-M2-10-F | M2 | 0.4 | 10 | 4 | 1.2 | 107 | 0.055 | 50 | 0.041 | 6.05 | CAD | Cart |
SPC-M2.6-4-F | M2.6 | 0.45 | 4 | 5.2 | 1.5 | 196 | 0.12 | 50 | 0.032 | 4.22 | CAD | Cart |
SPC-M2.6-5-F | M2.6 | 0.45 | 5 | 5.2 | 1.5 | 196 | 0.12 | 50 | 0.036 | 4.22 | CAD | Cart |
SPC-M2.6-6-F | M2.6 | 0.45 | 6 | 5.2 | 1.5 | 196 | 0.12 | 50 | 0.041 | 4.22 | CAD | Cart |
SPC-M2.6-8-F | M2.6 | 0.45 | 8 | 5.2 | 1.5 | 196 | 0.12 | 50 | 0.05 | 4.22 | CAD | Cart |
SPC-M2.6-10-F | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 196 | 0.12 | 50 | 0.059 | 4.22 | CAD | Cart |
SPC-M2.6-12-F | M2.6 | 0.45 | 12 | 5.2 | 1.5 | 196 | 0.12 | 50 | 0.069 | 4.83 | CAD | Cart |
SPC-M3-4-F | M3 | 0.5 | 4 | 6 | 1.75 | 266 | 0.18 | 50 | 0.048 | 4.22 | CAD | Cart |
SPC-M3-5-F | M3 | 0.5 | 5 | 6 | 1.75 | 266 | 0.18 | 50 | 0.052 | 4.22 | CAD | Cart |
SPC-M3-6-F | M3 | 0.5 | 6 | 6 | 1.75 | 266 | 0.18 | 50 | 0.058 | 4.22 | CAD | Cart |
SPC-M3-8-F | M3 | 0.5 | 8 | 6 | 1.75 | 266 | 0.18 | 50 | 0.072 | 4.22 | CAD | Cart |
SPC-M3-10-F | M3 | 0.5 | 10 | 6 | 1.75 | 266 | 0.18 | 50 | 0.085 | 4.22 | CAD | Cart |
SPC-M3-12-F | M3 | 0.5 | 12 | 6 | 1.75 | 266 | 0.18 | 50 | 0.1 | 4.83 | CAD | Cart |
SPC-M3-15-F | M3 | 0.5 | 15 | 6 | 1.75 | 266 | 0.18 | 50 | 0.12 | 6.58 | CAD | Cart |
SPC-M3-20-F | M3 | 0.5 | 20 | 6 | 1.75 | 266 | 0.18 | 50 | 0.15 | 8.38 | CAD | Cart |
SPC-M3-25-F | M3 | 0.5 | 25 | 6 | 1.75 | 266 | 0.18 | 50 | 0.19 | 10.76 | CAD | Cart |
SPC-M4-6-F | M4 | 0.7 | 6 | 8 | 2.3 | 481 | 0.39 | 50 | 0.14 | 4.83 | CAD | Cart |
SPC-M4-8-F | M4 | 0.7 | 8 | 8 | 2.3 | 481 | 0.39 | 50 | 0.16 | 5.41 | CAD | Cart |
SPC-M4-10-F | M4 | 0.7 | 10 | 8 | 2.3 | 481 | 0.39 | 50 | 0.19 | 5.41 | CAD | Cart |
SPC-M4-12-F | M4 | 0.7 | 12 | 8 | 2.3 | 481 | 0.39 | 50 | 0.21 | 6.58 | CAD | Cart |
SPC-M4-15-F | M4 | 0.7 | 15 | 8 | 2.3 | 481 | 0.39 | 50 | 0.25 | 8.38 | CAD | Cart |
SPC-M4-20-F | M4 | 0.7 | 20 | 8 | 2.3 | 481 | 0.39 | 50 | 0.31 | 9.04 | CAD | Cart |
SPC-M4-25-F | M4 | 0.7 | 25 | 8 | 2.3 | 481 | 0.39 | 50 | 0.37 | 12.54 | CAD | Cart |
SPC-M5-8-F | M5 | 0.8 | 8 | 10 | 2.8 | 797 | 0.8 | 50 | 0.23 | 6.58 | CAD | Cart |
SPC-M5-10-F | M5 | 0.8 | 10 | 10 | 2.8 | 797 | 0.8 | 50 | 0.26 | 7.23 | CAD | Cart |
SPC-M5-12-F | M5 | 0.8 | 12 | 10 | 2.8 | 797 | 0.8 | 50 | 0.3 | 8.38 | CAD | Cart |
SPC-M5-15-F | M5 | 0.8 | 15 | 10 | 2.8 | 797 | 0.8 | 50 | 0.36 | 9.59 | CAD | Cart |
SPC-M5-20-F | M5 | 0.8 | 20 | 10 | 2.8 | 797 | 0.8 | 50 | 0.45 | 11.40 | CAD | Cart |
SPC-M5-25-F | M5 | 0.8 | 25 | 10 | 2.8 | 797 | 0.8 | 50 | 0.54 | 16.75 | CAD | Cart |
SPC-M6-10-F | M6 | 1 | 10 | 12 | 3.4 | 1136 | 1.2 | 20 | 0.42 | 5.78 | CAD | Cart |
SPC-M6-12-F | M6 | 1 | 12 | 12 | 3.4 | 1136 | 1.2 | 20 | 0.47 | 6.01 | CAD | Cart |
SPC-M6-15-F | M6 | 1 | 15 | 12 | 3.4 | 1136 | 1.2 | 20 | 0.56 | 6.71 | CAD | Cart |
SPC-M6-20-F | M6 | 1 | 20 | 12 | 3.4 | 1136 | 1.2 | 20 | 0.69 | 7.24 | CAD | Cart |
SPC-M6-25-F | M6 | 1 | 25 | 12 | 3.4 | 1136 | 1.2 | 20 | 0.82 | 7.69 | CAD | Cart |
SPC-M6-30-F | M6 | 1 | 30 | 12 | 3.4 | 1136 | 1.2 | 20 | 0.97 | 9.12 | CAD | Cart |
SPC-M6-35-F | M6 | 1 | 35 | 12 | 3.4 | 1136 | 1.2 | 20 | 1.1 | 15.59 | CAD | Cart |
SPC-M8-10-F | M8 | 1.25 | 10 | 16 | 4.4 | 2088 | 3.2 | 20 | 0.87 | 9.36 | CAD | Cart |
SPC-M8-12-F | M8 | 1.25 | 12 | 16 | 4.4 | 2088 | 3.2 | 20 | 0.97 | 9.89 | CAD | Cart |
SPC-M8-15-F | M8 | 1.25 | 15 | 16 | 4.4 | 2088 | 3.2 | 20 | 1.2 | 9.89 | CAD | Cart |
SPC-M8-20-F | M8 | 1.25 | 20 | 16 | 4.4 | 2088 | 3.2 | 20 | 1.4 | 10.84 | CAD | Cart |
SPC-M8-25-F | M8 | 1.25 | 25 | 16 | 4.4 | 2088 | 3.2 | 20 | 1.7 | 12.66 | CAD | Cart |
SPC-M8-30-F | M8 | 1.25 | 30 | 16 | 4.4 | 2088 | 3.2 | 20 | 1.9 | 14.69 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPC-F | |
---|---|
Main Body | PC (Polycarbonate) (Transparent) |
Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment and automobilesCharacteristics
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Max. Operating Temperature*1(min./max.): -40/115°C
- PC has low water absorbency and excellent weather resistance.
- The properties and precautions of plastic screws⇒Plastic Screws