• Special Screws (Bolts)
  • Increased Productivity

SNSS-IG/Self-Aligning Socket Head Cap Screws with Guide Tip

  • Seizing & Sticking Prevention
  • Easy to Use
  • Self-Aligning

Dimension Drawing

SNSS-IGSelf-Aligning Socket Head Cap Screws with Guide Tip寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M3-8-IG M3 0.5 8 5.5 3 2.5 2.4 0.8 2.75 CAD Cart
SNSS-M3-10-IG M3 0.5 10 5.5 3 2.5 2.4 0.89 2.92 CAD Cart
SNSS-M3-12-IG M3 0.5 12 5.5 3 2.5 2.4 0.98 2.92 CAD Cart
SNSS-M3-16-IG M3 0.5 16 5.5 3 2.5 2.4 1.2 2.92 CAD Cart
SNSS-M3-20-IG M3 0.5 20 5.5 3 2.5 2.4 1.4 3.09 CAD Cart
SNSS-M3-25-IG M3 0.5 25 5.5 3 2.5 2.4 1.6 3.26 CAD Cart
SNSS-M4-10-IG M4 0.7 10 7 4 3 3.3 1.8 2.92 CAD Cart
SNSS-M4-12-IG M4 0.7 12 7 4 3 3.3 2 2.92 CAD Cart
SNSS-M4-16-IG M4 0.7 16 7 4 3 3.3 2.3 3.09 CAD Cart
SNSS-M4-20-IG M4 0.7 20 7 4 3 3.3 2.7 3.09 CAD Cart
SNSS-M4-25-IG M4 0.7 25 7 4 3 3.3 3.2 3.43 CAD Cart
SNSS-M4-30-IG M4 0.7 30 7 4 3 3.3 3.7 3.61 CAD Cart
SNSS-M5-12-IG M5 0.8 12 8.5 5 4 3.8 3 3.09 CAD Cart
SNSS-M5-16-IG M5 0.8 16 8.5 5 4 3.8 3.5 3.09 CAD Cart
SNSS-M5-20-IG M5 0.8 20 8.5 5 4 3.8 4 3.26 CAD Cart
SNSS-M5-25-IG M5 0.8 25 8.5 5 4 3.8 4.8 3.43 CAD Cart
SNSS-M5-30-IG M5 0.8 30 8.5 5 4 3.8 5.6 3.61 CAD Cart
SNSS-M6-16-IG M6 1 16 10 6 5 4.7 5.8 3.09 CAD Cart
SNSS-M6-20-IG M6 1 20 10 6 5 4.7 6.5 3.26 CAD Cart
SNSS-M6-25-IG M6 1 25 10 6 5 4.7 7.6 3.26 CAD Cart
SNSS-M6-30-IG M6 1 30 10 6 5 4.7 8.3 3.78 CAD Cart
SNSS-M6-35-IG M6 1 35 10 6 5 4.7 9.9 3.95 CAD Cart
SNSS-M8-20-IG M8 1.25 20 13 8 6 5.9 13 4.29 CAD Cart
SNSS-M8-25-IG M8 1.25 25 13 8 6 5.9 15 4.29 CAD Cart
SNSS-M8-30-IG M8 1.25 30 13 8 6 5.9 17 4.46 CAD Cart
SNSS-M8-35-IG M8 1.25 35 13 8 6 5.9 19 4.81 CAD Cart
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
SNSS-IG
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Application

For locations prone to diagonal screw tightening, such as narrow, high, or dark spaces
General industrial machines

Characteristics

  • Stainless steel hex socket head cap screws with guide.
  • Structure with screw tip guide makes it easy to insert perpendicular to the female screw, even in locations where work is tricky.
  • Prevents seizing and breakage due to diagonal tightening.

SNSS-IGSelf-Aligning Socket Head Cap Screws with Guide Tip

  • Stable tightening is possible regardless of the worker’s experience.
  • Special surface treatment specifications are also available, further reducing seizing risks. Please contact our customer service.

Precautions for Use

  • Be sure to tighten only after fully inserting the guide into the female screw. If not fully inserted, seizing may occur.
  • Before use, check that there is no wear, cutting chips, etc., on the female screw part.
  • Remaining screw threads may be visible on the guide part, but this does not affect function.

Product List

Click here to see Increased Productivity

Click here to see Special Screws (Bolts)