• Special Screws (Bolts)
  • Cleanroom

SWAT-F/Washers - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SWAT-FWashers - Titanium寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SWAT-3-F 3 3.2 7 0.5 0.068 1.59 CAD Cart
SWAT-4-F 4 4.3 9 0.8 0.18 1.59 CAD Cart
SWAT-5-F 5 5.3 10 1 0.25 1.74 CAD Cart
SWAT-6-F 6 6.4 12.5 1.6 0.65 2.08 CAD Cart
SWAT-8-F 8 8.4 17 1.6 1.2 2.92 CAD Cart
SWAT-10-F 10 10.5 21 2 2.3 5.60 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Material/Finish

SWAT
Main Body TP340C(Grade 2 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and electronic equipment, aquatic applications, and electrochemical plating

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Removes the dirt that follows manufacturing, leaving a glossy finish. Additionally, products have been cleanroom washed and packed. Clean specification prevents oil and dirt from adhering.

Physical Properties

TP340C(Grade 2 Titanium)
Specific Gravity 4.51
Melting Point(℃) 1668
Longitudinal Elastic Modulus(GPa) 106
Thermal Conductivity(W/(m・K)) 17.16
Linear Expansion Coefficient(K-1) 8.4×10-6
Electric Resistance(μΩ・m) 0.55
Magnetic Permeability(μ) 1.0001(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)