• Special Screws
  • Clean

Hex Socket Head Cap Screws - Nickel

SNSN

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSNHex Socket Head Cap Screws - Nickel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSN-M3-6 M3 0.5 6 5.5 3 2.5 1720 0.81 29.45 CAD Cart
SNSN-M3-8 M3 0.5 8 5.5 3 2.5 1720 0.91 30.52 CAD Cart
SNSN-M3-10 M3 0.5 10 5.5 3 2.5 1720 1 31.25 CAD Cart
SNSN-M3-12 M3 0.5 12 5.5 3 2.5 1720 1.1 32.77 CAD Cart
SNSN-M3-16 M3 0.5 16 5.5 3 2.5 1720 1.3 34.58 CAD Cart
SNSN-M3-20 M3 0.5 20 5.5 3 2.5 1720 1.6 37.46 CAD Cart
SNSN-M4-8 M4 0.7 8 7 4 3 3010 1.9 33.23 CAD Cart
SNSN-M4-10 M4 0.7 10 7 4 3 3010 2.1 34.14 CAD Cart
SNSN-M4-12 M4 0.7 12 7 4 3 3010 2.2 35.05 CAD Cart
SNSN-M4-16 M4 0.7 16 7 4 3 3010 2.6 37.46 CAD Cart
SNSN-M4-20 M4 0.7 20 7 4 3 3010 3 40.34 CAD Cart
SNSN-M4-25 M4 0.7 25 7 4 3 3010 3.6 45.80 CAD Cart
SNSN-M5-10 M5 0.8 10 8.5 5 4 4870 3.1 36.06 CAD Cart
SNSN-M5-12 M5 0.8 12 8.5 5 4 4870 3.4 37.93 CAD Cart
SNSN-M5-16 M5 0.8 16 8.5 5 4 4870 3.9 41.28 CAD Cart
SNSN-M5-20 M5 0.8 20 8.5 5 4 4870 4.6 44.44 CAD Cart
SNSN-M5-25 M5 0.8 25 8.5 5 4 4870 5.4 49.15 CAD Cart
SNSN-M6-12 M6 1 12 10 6 5 6890 5.8 49.15 CAD Cart
SNSN-M6-16 M6 1 16 10 6 5 6890 6.6 53.84 CAD Cart
SNSN-M6-20 M6 1 20 10 6 5 6890 7.4 59.00 CAD Cart
SNSN-M6-25 M6 1 25 10 6 5 6890 8.7 64.91 CAD Cart
SNSN-M6-30 M6 1 30 10 6 5 6890 9.5 72.49 CAD Cart
SNSN-M8-16 M8 1.25 16 13 8 6 12500 14 56.58 CAD Cart
SNSN-M8-20 M8 1.25 20 13 8 6 12500 15 61.42 CAD Cart
SNSN-M8-25 M8 1.25 25 13 8 6 12500 17 68.24 CAD Cart
SNSN-M8-30 M8 1.25 30 13 8 6 12500 19 74.46 CAD Cart
SNSN-M8-35 M8 1.25 35 13 8 6 12500 22 81.42 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • Pure nickel screws contain Ni 99.0% or more.
  • Excellent corrosion resistance against alkaline liquids such as sodium hydroxide, high purity halogen gas and non-oxidizing acids.

Physical Property

Nickel (UNS N02201) SUS304
Specific Gravity 8.89 7.93
Longitudinal Elastic Modulus (GPa) 206 193
Specific Heat (J/kg・K) 456 500
Electric Resistance (µΩ・m) 0.085 0.7
Thermal Conductivity (W/(m・K)) 79.5 17
Linear Expansion Coefficient (K-1) 13.4 x 10-6 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Nickel (UNS N02201) SUS304
Tensile Strength (N/mm2) 343 - 411 520 or Higher
0.2% Proof Stress (N/mm2) 68 - 166 205 or Higher
Elongation (%) 40 - 60 40 or Higher
Hardness (HB) 75 - 100 187 or Less

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read