Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | d2 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SDSS-M4-12 | M4 | 0.7 | 12 | 3 | 3 | 2 | 0.8 | 3.79 | CAD | Cart |
| SDSS-M4-16 | M4 | 0.7 | 16 | 3 | 3 | 2 | 1 | 3.79 | CAD | Cart |
| SDSS-M4-20 | M4 | 0.7 | 20 | 3 | 3 | 2 | 1.3 | 4.13 | CAD | Cart |
| SDSS-M4-25 | M4 | 0.7 | 25 | 3 | 3 | 2 | 1.7 | 4.29 | CAD | Cart |
| SDSS-M4-30 | M4 | 0.7 | 30 | 3 | 3 | 2 | 2 | 4.29 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SDSS | |
|---|---|
| Main Body | Equivalent to SUS304 |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.





/4556_1.jpg?upd=20260820154911&awscf_publishdate=2026-10-27 9:31)
