Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | d2 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SDS-M3-10 | M3 | 0.5 | 10 | 2.5 | 2.5 | 1.5 | 0.4 | 3.11 | CAD | Cart |
| SDS-M3-12 | M3 | 0.5 | 12 | 2.5 | 2.5 | 1.5 | 0.5 | 3.11 | CAD | Cart |
| SDS-M3-16 | M3 | 0.5 | 16 | 2.5 | 2.5 | 1.5 | 0.6 | 3.11 | CAD | Cart |
| SDS-M3-20 | M3 | 0.5 | 20 | 2.5 | 2.5 | 1.5 | 0.7 | 3.27 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SDS | |
|---|---|
| Main Body | SCM435 Equivalent (Hardness: 45HRC or Higher) Ferrosoferric Oxide Film (Black) |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.






/4556_1.jpg?upd=20260820154918&awscf_publishdate=2026-10-27 9:31)