Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Select
- # Nominal of Thread
- All
- No.6-32UNC
- No.8-32UNC
- No.10-24UNC
- No.10-32UNF
- 1/4-20UNC
- 5/16-18UNC
- 3/8-16UNC
- 1/2-13UNC
Unit : Inch
| Part Number | # Nominal of Thread | L | D | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|
| SCS-#6-32-1/4-R | No.6-32UNC | 0.26 | 0.059 | 1/16 | 0.4 | 6.31 | CAD | Cart |
| SCS-#8-32-3/8-R | No.8-32UNC | 0.394 | 0.098 | 5/64 | 0.8 | 4.18 | CAD | Cart |
| SCS-#10-24-1/2-R | No.10-24UNC | 0.528 | 0.118 | 3/32 | 1.4 | 4.59 | CAD | Cart |
| SCS-#10-24-5/8-R | No.10-24UNC | 0.654 | 0.118 | 3/32 | 1.8 | 4.59 | CAD | Cart |
| SCS-#10-32-1/2-R | No.10-32UNF | 0.528 | 0.118 | 3/32 | 1.6 | 4.59 | CAD | Cart |
| SCS-#10-32-5/8-R | No.10-32UNF | 0.654 | 0.118 | 3/32 | 1.9 | 4.59 | CAD | Cart |
| SCS-1/4-20-1/2-R | 1/4-20UNC | 0.531 | 0.157 | 1/8 | 2.6 | 4.59 | CAD | Cart |
| SCS-1/4-20-5/8-R | 1/4-20UNC | 0.657 | 0.157 | 1/8 | 3.2 | 4.77 | CAD | Cart |
| SCS-5/16-18-1/2-R | 5/16-18UNC | 0.543 | 0.219 | 5/32 | 4.4 | 5.14 | CAD | Cart |
| SCS-5/16-18-3/4-R | 5/16-18UNC | 0.795 | 0.219 | 5/32 | 6.3 | 5.96 | CAD | Cart |
| SCS-5/16-18-7/8-R | 5/16-18UNC | 0.917 | 0.219 | 5/32 | 7.3 | 6.15 | CAD | Cart |
| SCS-3/8-16-5/8-R | 3/8-16UNC | 0.669 | 0.219 | 3/16 | 7.5 | 5.96 | CAD | Cart |
| SCS-3/8-16-3/4-R | 3/8-16UNC | 0.795 | 0.219 | 3/16 | 8.9 | 7.09 | CAD | Cart |
| SCS-1/2-13-3/4-R | 1/2-13UNC | 0.827 | 0.313 | 1/4 | 17.5 | 10.63 | CAD | Cart |
| SCS-1/2-13-1 1/2-R | 1/2-13UNC | 1.575 | 0.313 | 1/4 | 32.7 | 18.08 | CAD | Cart |
All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCS-R(INCH) Made of Steel | |
|---|---|
| Thread Part | Alloy steel Ferrosoferric Oxide Film (Black) |
| Ball | SUJ2 (Hardness: 55 - 60 HRC) |
Characteristics
- Point contact by the full ball securely fixes the workpiece.
- For tool holder set screws, pressure pieces and stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

/4557_1.jpg?upd=20260415140816)



/4556_1.jpg?upd=20260415140819&awscf_publishdate=2026-06-23 18:35)