• Clamping Screws

SCS-M10-12-GB

Clamping Screws - Knurled Ball - with Reversal Protection Mechanism

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-GBClamping Screws - Knurled Ball - with Reversal Protection Mechanism寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D d (Reference Value) B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCS-M10-12-GB M10 1.5 12 7.14 6.1 5 5 24.42 CAD Cart

● SCS-M8-10-GBSCS-M10-12-GBSCS-M12-16-GBSCS-M16-20-GB have a shallow hex socket hole depth.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCS-GB Made of Steel
Thread Part SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (Hardness: 62-67 HRC)

Characteristics

  • The ball rotates flexibly . The reversal prevention mechanism ensures secure clamping.
  • Even coarse surface such as casting surface can be securely clamped by the knurled ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en-US/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Related Services

Product List

Click here to see SCS-GB

Click here to see Clamping Screws