Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Unit : Inch
| Part Number | # Nominal of Thread | L | D | d | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| SCS-#10-32-1/2-F | No.10-32UNF | 1/2 | 0.118 | 0.098 | 3/32 | 1.6 | 6.15 | CAD | Cart |
All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCS-F(INCH) Made of Steel | |
|---|---|
| Thread Part | Alloy steel Ferrosoferric Oxide Film (Black) |
| Ball | SUJ2 (Hardness: 55 - 60 HRC) |
Characteristics
- Contact surface is a flat ball. Workpiece is not damaged.
- The ball rotates flexibly . It securely clamps even when the mating part is tilted.
- For tool holder set screw and pressure piece stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

/4557_1.jpg?upd=20260820154913)
/4556_1.jpg?upd=20260820154913&awscf_publishdate=2026-08-25 8:00)

/4556_1.jpg?upd=20260820154918&awscf_publishdate=2026-08-25 8:00)
/4556_1.jpg?upd=20260820154915&awscf_publishdate=2026-08-25 8:00)
